CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 8

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

3.3,3.6,4.2,4.5,5,6.7 numeric
6.7
3.3

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:8















3.3,3.6,4.2,4.5,5,6.7 numeric
6.7
3.3

74VHC9125FT IBIS New Product VHC Buffer/Transceiver Buffer 5 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 8 5 Qualified(*)
74VHC9126FT IBIS New Product VHC Buffer/Transceiver Buffer 5 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 8 5 Qualified(*)
74VHC9151FT IBIS New Product VHC Buffer/Transceiver Buffer 9 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger 2.0 5.5 8 3.3 Qualified(*)
74VHC9152FT IBIS New Product VHC Buffer/Transceiver Inverter 9 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger 2.0 5.5 8 3.6 Qualified(*)
74VHC9164FT IBIS New Product VHC Flip-Flop/Latch/Register 8-bit Shift Register 1 16 Y TSSOP16B Input-Tolerant Power-down-Protection 2 5.5 8 6.7 Qualified(*)
74VHC9273FT IBIS New Product VHC Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y TSSOP20B Input-Tolerant 2 5.5 8 4.2 Qualified(*)
74VHC9541FT IBIS New Product VHC Buffer/Transceiver Buffer 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 8 5 Qualified(*)
74VHC9595FT IBIS New Product VHC Flip-Flop/Latch/Register 8-bit Shift Register 1 16 Y TSSOP16B Input-Tolerant / Schmitt-Triger 2 5.5 8 4.5 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.