CMOS Logic ICs

Jump to the result

(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 706

Hit Count: 10

IBIS  

CAD data
(Symbol, Footprint
and 3D model)
(Note)
 

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

Operating Temperature
Topr
(℃)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(ns)
 

3.3,3.6,4.2,4.5,5,6.7 numeric
6.7
3.3

Number of pins  

Surface mount package  

Package name  

Width×Length×Height  

Package Size  

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS CAD data
(Symbol, Footprint
and 3D model)
(Note)
Life-cycle Group Function1 Function2 Number of Circuits Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
Operating Temperature
Topr
(℃)
IO (Min)
(mA)
tpd_tpz (Typ.)
(ns)
Number of pins Surface mount package Package name Width×Length×Height Package Size AEC-Q100

(*) For more information
please contact the sales representative.
Total:706

Hit Count:10














3.3,3.6,4.2,4.5,5,6.7 numeric
6.7
3.3






74VHC9125FT IBIS CAD data New Product VHC Buffer/Transceiver Buffer 5 Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 -40 to 125 8 5 14 Y TSSOP14B 5.0 x 6.4 x 1.0 32.00 Qualified(*)
74VHC9126FT IBIS CAD data New Product VHC Buffer/Transceiver Buffer 5 Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 -40 to 125 8 5 14 Y TSSOP14B 5.0 x 6.4 x 1.0 32.00 Qualified(*)
74VHC9151FT IBIS CAD data New Product VHC Buffer/Transceiver Buffer 9 Input-Tolerant / Schmitt-Triger 2.0 5.5 -40 to 125 8 3.3 20 Y TSSOP20B 6.5 x 6.4 x 1.0 41.60 Qualified(*)
74VHC9152FT IBIS CAD data New Product VHC Buffer/Transceiver Inverter 9 Input-Tolerant / Schmitt-Triger 2.0 5.5 -40 to 125 8 3.6 20 Y TSSOP20B 6.5 x 6.4 x 1.0 41.60 Qualified(*)
74VHC9164FT IBIS CAD data New Product VHC Flip-Flop/Latch/Register 8-bit Shift Register 1 Input-Tolerant Power-down-Protection 2 5.5 -40 to 125 8 6.7 16 Y TSSOP16B 5.0 x 6.4 x 1.0 32.00 Qualified(*)
74VHC9273FT IBIS CAD data New Product VHC Flip-Flop/Latch/Register D-Type Flip-Flop 8 Input-Tolerant 2 5.5 -40 to 125 8 4.2 20 Y TSSOP20B 6.5 x 6.4 x 1.0 41.60 Qualified(*)
74VHC9363FT New Product VHC Buffer/Transceiver Buffer 6 Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 -40 to 125 8 5.0 20 Y TSSOP20B 6.5 x 6.4 x 1.0 41.60
74VHC9364FT New Product VHC Buffer/Transceiver Buffer 6 Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 -40 to 125 8 5.0 20 Y TSSOP20B 6.5 x 6.4 x 1.0 41.60
74VHC9541FT IBIS CAD data New Product VHC Buffer/Transceiver Buffer 8 Input-Tolerant / Schmitt-Triger 3-State-Output 2 5.5 -40 to 125 8 5 20 Y TSSOP20B 6.5 x 6.4 x 1.0 41.60 Qualified(*)
74VHC9595FT IBIS CAD data New Product VHC Flip-Flop/Latch/Register 8-bit Shift Register 1 Input-Tolerant / Schmitt-Triger 2 5.5 -40 to 125 8 4.5 16 Y TSSOP16B 5.0 x 6.4 x 1.0 32.00 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top