CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 19

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

3.8,4.1,4.7,4.9,5,5.4,6.1,6.5,6.6,7.6,7.7 numeric
7.7
3.8

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:19















3.8,4.1,4.7,4.9,5,5.4,6.1,6.5,6.6,7.6,7.7 numeric
7.7
3.8

74VHCT00AFT IBIS New Product VHCT Gate 2-Input/NAND 4 14 Y TSSOP14B Input-Tolerant / TTL Input Power-down-Protection 4.5 5.5 8 5 Qualified(*)
74VHCT04AFT IBIS New Product VHCT Buffer/Transceiver Inverter 6 14 Y TSSOP14B Input-Tolerant / TTL Input Power-down-Protection 4.5 5.5 8 4.7 Qualified(*)
74VHCT08AFT IBIS New Product VHCT Gate 2-Input/AND 4 14 Y TSSOP14B Input-Tolerant / TTL Input Power-down-Protection 4.5 5.5 8 5 Qualified(*)
74VHCT125AFT IBIS New Product VHCT Buffer/Transceiver Buffer 4 14 Y TSSOP14B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 3.8 Qualified(*)
74VHCT126AFT IBIS New Product VHCT Buffer/Transceiver Buffer 4 14 Y TSSOP14B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 3.8 Qualified(*)
74VHCT138AFT IBIS New Product VHCT Decoder 3-to-8 Line Decoder 1 16 Y TSSOP16B Input-Tolerant / TTL Input Power-down-Protection 4.5 5.5 8 7.6 Qualified(*)
74VHCT14AFT IBIS New Product VHCT Buffer/Transceiver Inverter 6 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger / TTL Input Power-down-Protection 4.5 5.5 8 5 Qualified(*)
74VHCT240AFT IBIS New Product VHCT Buffer/Transceiver Inverter 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 6.1 Qualified(*)
74VHCT244AFT IBIS New Product VHCT Buffer/Transceiver Buffer 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 6.1 Qualified(*)
74VHCT245AFT IBIS New Product VHCT Buffer/Transceiver Transceiver 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 4.9 Qualified(*)
74VHCT32AFT IBIS New Product VHCT Gate 2-Input/OR 4 14 Y TSSOP14B Input-Tolerant / TTL Input Power-down-Protection 4.5 5.5 8 3.8 Qualified(*)
74VHCT540AFT IBIS New Product VHCT Buffer/Transceiver Inverter 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 5.4 Qualified(*)
74VHCT541AFT IBIS New Product VHCT Buffer/Transceiver Buffer 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 5.4 Qualified(*)
74VHCT573AFT IBIS New Product VHCT Flip-Flop/Latch/Register D-Type Latch 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 7.7 Qualified(*)
74VHCT574AFT IBIS New Product VHCT Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y TSSOP20B Input-Tolerant / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 4.1 Qualified(*)
74VHCT9125AFT IBIS New Product VHCT Buffer/Transceiver Buffer 5 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 6.6 Qualified(*)
74VHCT9126AFT IBIS New Product VHCT Buffer/Transceiver Buffer 5 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 6.6 Qualified(*)
74VHCT9273FT IBIS New Product VHCT Flip-Flop/Latch/Register D-Type Flip-Flop 1 20 Y TSSOP20B Input-Tolerant / TTL Input 4.5 5.5 8 4.7 Qualified(*)
74VHCT9541AFT IBIS New Product VHCT Buffer/Transceiver Buffer 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger / TTL Input Power-down-Protection / 3-State-Output 4.5 5.5 8 6.5 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.