CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 13

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

3.8,3.9,4.1,4.2,4.5,5.0,5.4 numeric
5.4
3.8

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:13















3.8,3.9,4.1,4.2,4.5,5.0,5.4 numeric
5.4
3.8

74VHCV05FT IBIS New Product VHCV Buffer/Transceiver Inverter 6 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger Open-Drain / Power-down-Protection 1.8 5.5 16 4.2 Qualified(*)
74VHCV07FT IBIS New Product VHCV Buffer/Transceiver Buffer 6 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger Open-Drain / Power-down-Protection 1.8 5.5 16 3.8 Qualified(*)
74VHCV14FT IBIS New Product VHCV Buffer/Transceiver Inverter 6 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger Power-down-Protection 1.8 5.5 16 5.0 Qualified(*)
74VHCV17FT IBIS New Product VHCV Buffer/Transceiver Buffer 6 14 Y TSSOP14B Input-Tolerant / Schmitt-Triger Power-down-Protection 1.8 5.5 16 4.5 Qualified(*)
74VHCV240FT IBIS New Product VHCV Buffer/Transceiver Inverter 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 3.9 Qualified(*)
74VHCV244FT IBIS New Product VHCV Buffer/Transceiver Buffer 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 3.8 Qualified(*)
74VHCV245FT IBIS New Product VHCV Buffer/Transceiver Transceiver 8 20 Y TSSOP20B Input-Tolerant Power-down-Protection / 3-State-Output 1.8 5.5 16 3.8 Qualified(*)
74VHCV373FT IBIS New Product VHCV Flip-Flop/Latch/Register D-Type Latch 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 5.4 Qualified(*)
74VHCV374FT IBIS New Product VHCV Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 5.4 Qualified(*)
74VHCV540FT IBIS New Product VHCV Buffer/Transceiver Inverter 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 4.1 Qualified(*)
74VHCV541FT IBIS New Product VHCV Buffer/Transceiver Buffer 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 3.9 Qualified(*)
74VHCV573FT IBIS New Product VHCV Flip-Flop/Latch/Register D-Type Latch 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 5.0 Qualified(*)
74VHCV574FT IBIS New Product VHCV Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y TSSOP20B Input-Tolerant / Schmitt-Triger Power-down-Protection / 3-State-Output 1.8 5.5 16 5.0 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.