Low-Voltage IPDs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 22

Hit Count: 2

Life-cycle  

Topology  

Power stage  

Number of Loads  

Package name
(Toshiba)
 

Number of pins  

RDS(ON) (Max)
(ohm)
 

Operating supply
voltage (Min) (V)
 

Operating supply
voltage (Max) (V)
 

Drain current
ID (Max) (A)
 

Output current
IO (Max) (A)
 

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

VDS (Max)
(V)
 

VDD (Max)
(V)
 

Drain-source clamp voltage
(Min) (V)
 

Protection  

Diagnosis  

Surface mount package  

AEC-Q100  

PageSize:1
Part Number
Datasheet
Life-cycle Topology Power stage Number of Loads Package name
(Toshiba)
Number of pins RDS(ON) (Max)
(ohm)
Operating supply
voltage (Min) (V)
Operating supply
voltage (Max) (V)
Drain current
ID (Max) (A)
Output current
IO (Max) (A)
Topr (Min)
(degC)
Topr (Max)
(degC)
VDS (Max)
(V)
VDD (Max)
(V)
Drain-source clamp voltage
(Min) (V)
Protection Diagnosis Surface mount package AEC-Q100
Total:22

Hit Count:2




















TPD1055FA High-side switch Built-in power stage 1 WSON10 10 0.12 5 18 3.0 -40 125 40 25 Overcurrent / Thermal shutdown Overcurrent / Overtemperature / Open load / Short circuit to battery of output terminal Y Qualified
TPD1058FA Low-side switch Built-in power stage 1 WSON10 10 0.10 4.5 5.5 6.0 -40 125 6 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Overcurrent / Overtemperature / Open load Y
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.