TVS Diodes (ESD Protection Diodes)

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 123

Hit Count: 7

PSpice  

LTspice
(Note1)
 

CAD data
(Symbol, Footprint
and 3D model)
(Note2)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

4.0,5.6,6.0 numeric
6.0
4.0

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,11,12,15,16,20,23,25,29,32,40,41,45,55,65,90,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.2,0.3 numeric
0.3
0.2

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.5,0.7 numeric
0.7
0.5

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

7.5,7.7,8.5,9.5,13 numeric
13
7.5

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
PSpice LTspice
(Note1)
CAD data
(Symbol, Footprint
and 3D model)
(Note2)
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:123

Hit Count:7











4.0,5.6,6.0 numeric
6.0
4.0

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,11,12,15,16,20,23,25,29,32,40,41,45,55,65,90,160,270,600 numeric
600
0.1

0.2,0.3 numeric
0.3
0.2


0.5,0.7 numeric
0.7
0.5



7.5,7.7,8.5,9.5,13 numeric
13
7.5

DF2B5M4ASL Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-3.6 0.15 0.2 +/-16 0.7 0.1 2 7.7
DF2B5M4CT Model Model CAD data New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF2B5M4SL Model Model CAD data New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF2B6M4ASL CAD data New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.5 0.15 0.2 +/-15 0.7 0.1 2 9.5
DF2B6M4CT Model Model CAD data New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B6M4SL Model Model CAD data New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B7M3SL Model Model CAD data SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.5 6.0 0.1 0.2 +/-12 0.7 0.5 2.5 13
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top