TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 146

Hit Count: 3

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

16.2,26,32 numeric
32
16.2

CT (Typ.)
(pF)
 

6.5,9 numeric
9
6.5

CT (Max)
(pF)
 

10 numeric
10
10

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.8,1.1,1.5 numeric
1.5
0.8

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

19,30,40 numeric
40
19

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:146

Hit Count:3










16.2,26,32 numeric
32
16.2

6.5,9 numeric
9
6.5

10 numeric
10
10


0.8,1.1,1.5 numeric
1.5
0.8



19,30,40 numeric
40
19

DF3D18FU Model Model New Product SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-12 16.2 9 10 +/-30 0.8 0.1 2.5 19 Qualified(*)
DF3D29FU Model Model New Product SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-24 26 9 10 +/-25 1.1 0.1 3 30 Qualified(*)
DF3D36FU Model Model New Product SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-28 32 6.5 +/-20 1.5 0.1 2.5 40 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.