TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 147

Hit Count: 16

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.7,5.3,5.6,5.8,5.9,6.4,6.5,16.2,26,32 numeric
32
3.7

CT (Typ.)
(pF)
 

0.45,6.0,6.5,8,8.5,9,15,45,55,65 numeric
65
0.45

CT (Max)
(pF)
 

0.55,8,10 numeric
10
0.55

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.2,0.35,0.8,1.1,1.5 numeric
1.5
0.2

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

6.8,7.5,8,19,30,40 numeric
40
6.8
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
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:147

Hit Count:16










3.7,5.3,5.6,5.8,5.9,6.4,6.5,16.2,26,32 numeric
32
3.7

0.45,6.0,6.5,8,8.5,9,15,45,55,65 numeric
65
0.45

0.55,8,10 numeric
10
0.55


0.2,0.35,0.8,1.1,1.5 numeric
1.5
0.2



6.8,7.5,8,19,30,40 numeric
40
6.8

DF2B18FU Model Model New Product SOD-323 (USC) 2.5 x 1.25 x 0.9 Bidirectional 1 CAN/LIN Interface / Power supply +/-12 16.2 9 10 +/-30 0.8 0.1 2.5 19 Qualified(*)
DF2B29FU Model Model New Product SOD-323 (USC) 2.5 x 1.25 x 0.9 Bidirectional 1 CAN/LIN Interface / Power supply +/-24 26 9 10 +/-25 1.1 0.1 3 30 Qualified(*)
DF2B36FU Model Model New Product SOD-323 (USC) 2.5 x 1.25 x 0.9 Bidirectional 1 CAN/LIN Interface / Power supply +/-28 32 6.5 8 +/-20 1.5 0.1 2.5 40 Qualified(*)
DF2B6.8E Model Model SOD-523 (ESC) 1.6 x 0.8 x 0.6 Bidirectional 1 General-purpose +/-5.0 5.8 15 +/-8 0.5 Qualified(*)
DF2B7AE New Product SOD-523 (ESC) 1.6 x 0.8 x 0.6 Bidirectional 1 General-purpose +/-5.5 5.8 8.5 10 +/-30 0.2 0.1 4 8 Qualified(*)
DF2S5M4FS Model New Product SOD-923 Unidirectional 1 USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio 3.6 3.7 0.45 0.55 +/-20 0.35 0.1 2 6.8 Qualified(*)
DF2S6M4FS Model New Product SOD-923 Unidirectional 1 USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio 5.5 5.6 0.45 0.55 +/-20 0.35 0.1 2 7.5 Qualified(*)
DF3A5.6FV SOT-723 (VESM) 1.2 x 1.2 x 0.5 Unidirectional 2 General-purpose 5.3 65 +/-30 1 Qualified(*)
DF3A5.6LFV SOT-723 (VESM) 1.2 x 1.2 x 0.5 Unidirectional 2 General-purpose 5.3 8 +/-8 1 Qualified(*)
DF3A6.2FV SOT-723 (VESM) 1.2 x 1.2 x 0.5 Unidirectional 2 General-purpose 5.8 55 +/-30 1 Qualified(*)
DF3A6.2LFV SOT-723 (VESM) 1.2 x 1.2 x 0.5 Unidirectional 2 General-purpose 5.9 6.5 +/-8 2.5 Qualified(*)
DF3A6.8FV SOT-723 (VESM) 1.2 x 1.2 x 0.5 Unidirectional 2 General-purpose 6.4 45 +/-30 0.5 Qualified(*)
DF3A6.8LFV SOT-723 (VESM) 1.2 x 1.2 x 0.5 Unidirectional 2 General-purpose 6.5 6.0 +/-8 0.5 Qualified(*)
DF3D18FU Model Model New Product SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-12 16.2 9 10 +/-30 0.8 0.1 2.5 19 Qualified(*)
DF3D29FU Model Model New Product SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-24 26 9 10 +/-25 1.1 0.1 3 30 Qualified(*)
DF3D36FU Model Model New Product SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-28 32 6.5 +/-20 1.5 0.1 2.5 40 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.