Checkbox: Display or Hide columns. |
|
(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.
Part Number
Datasheet
PSpice
LTspice
(Note1)
CAD data
(Symbol, Footprint
and 3D model)
(Note2)
Life-cycle
Package name
Width×Length×Height
(mm)
Configuration
Protected
Lines
Application
Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101
(*) For more information
please contact the sales representative.
Part Number Datasheet |
PSpice | LTspice (Note1) |
CAD data (Symbol, Footprint and 3D model) (Note2) |
Life-cycle | Package name | Width×Length×Height (mm) |
Configuration | Protected Lines |
Application | Working peak reverse voltage VRWM (Max) (V) |
Reverse breakdown voltage VBR (Min) (V) |
CT (Typ.) (pF) |
CT (Max) (pF) |
Electrostatic discharge voltage (Based on IEC61000-4-2) (Max) (kV) |
Dynamic resistance (Typ.) (Ω) |
Reverse current IR (Max) (μA) |
Peak pulse current (Max) (A) |
Clamp voltage (Based on IEC61000-4-5) (Typ.) (V) |
AEC-Q101 (*) For more information please contact the sales representative. |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:137
Hit Count:17
|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |