Schottky Barrier Diodes (SBD)

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 9

PSpice  

LTspice
(Note1)
 

CAD data
(Symbol, Footprint
and 3D model)
(Note2)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

0.05,0.1,0.2 numeric
0.2
0.05

VFM (Max)
(V)
 

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.0005,0.005,0.02,0.03,0.05 numeric
0.05
0.0005

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package AEC-Q101 Package Size
(mm^2)
Total:149

Hit Count:9









0.05,0.1,0.2 numeric
0.2
0.05



0.0005,0.005,0.02,0.03,0.05 numeric
0.05
0.0005







1SS388 Model ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.1 40 0.005 Standard 1 2 Y 1.28
1SS389 Model Model CAD data ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.1 10 0.02 Low VF 1 2 Y Qualified(*) 1.28
1SS405 Model Model CAD data ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.05 20 0.0005 High-speed switching / Low leakage current 1 2 Y Qualified(*) 1.28
1SS420 Model ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.2 30 0.005 Low VF / High current 2 Y 1.28
1SS421 ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.2 30 0.03 High current / Low VF 1 2 Y 1.28
1SS424 Model Model CAD data ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.2 20 0.05 High current / Low VF 1 2 Y 1.28
CES388 Model Model CAD data New Product ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.1 40 0.005 Standard 1 2 Y Qualified(*) 1.28
CES520 Model Model CAD data ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.2 30 0.005 Low leakage current 1 2 Y Qualified(*) 1.28
CES521 Model Model CAD data New Product ESC 1.6 x 0.8 x 0.6 Small-signal Schottky barrier diode Single 0.2 30 0.03 Low VF 1 2 Y 1.28
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top