Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 142

Hit Count: 29

PSpice  

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

0.01,0.025,0.03,0.05,0.1,0.2,0.3,0.5,0.8,1.0,1.5,2.0,3,5 numeric
5
0.01

VFM (Max)
(V)
 

0.36,0.39,0.4,0.42,0.45,0.46,0.48,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.0005,0.0007,0.002,0.005,0.015,0.02,0.025,0.03,0.040,0.05,0.06,0.1,0.15,0.2,0.3,0.5,0.8,1,1.5,3,5,8 numeric
8
0.0005

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
PSpice Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101
Total:142

Hit Count:29





0.01,0.025,0.03,0.05,0.1,0.2,0.3,0.5,0.8,1.0,1.5,2.0,3,5 numeric
5
0.01

0.36,0.39,0.4,0.42,0.45,0.46,0.48,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36


0.0005,0.0007,0.002,0.005,0.015,0.02,0.025,0.03,0.040,0.05,0.06,0.1,0.15,0.2,0.3,0.5,0.8,1,1.5,3,5,8 numeric
8
0.0005







CMS10I30A Model Schottky barrier diode Single 1.0 0.36 30 0.1 2 Y M-FLAT
CMS10I40A Model Schottky barrier diode Single 1.0 0.45 40 0.1 2 Y M-FLAT
CMS15I40A Schottky barrier diode Single 1.5 0.49 40 0.1 2 Y M-FLAT
CMS17 Schottky barrier diode Single 2.0 0.48 30 0.1 2 Y M-FLAT
CMS20I30A Schottky barrier diode Single 2.0 0.45 30 0.1 2 Y M-FLAT
CMS20I40A Schottky barrier diode Single 2.0 0.52 40 0.1 2 Y M-FLAT
CMS30I30A Model Schottky barrier diode Single 3 0.49 30 0.1 2 Y M-FLAT
CMS30I40A Schottky barrier diode Single 3.0 0.55 40 0.1 2 Y M-FLAT
CRS03 Model Schottky barrier diode Single 1 0.45 30 0.1 2 Y S-FLAT
CRS04 Model Schottky barrier diode Single 1 0.55 40 0.1 2 Y S-FLAT
CRS09 Schottky barrier diode Single 1.5 0.46 30 0.05 2 Y S-FLAT
CRS10I30A Model Schottky barrier diode Single 1 0.39 30 0.06 2 Y S-FLAT
CRS10I30B Schottky barrier diode Single 1 0.42 30 0.06 2 Y S-FLAT
CRS10I30C Schottky barrier diode Single 1 0.36 30 0.1 2 Y S-FLAT
CRS10I40A Schottky barrier diode Single 1 0.49 40 0.06 2 Y S-FLAT
CRS10I40B Schottky barrier diode Single 1 0.45 40 0.1 2 Y S-FLAT
CRS12 Model Schottky barrier diode Single 1 0.58 60 0.1 2 Y S-FLAT
CRS13 Schottky barrier diode Single 1 0.55 60 0.05 2 Y S-FLAT
CRS14 Model Schottky barrier diode Single 2.0 0.49 30 0.05 2 Y S-FLAT
CRS15I30A Schottky barrier diode Single 1.5 0.46 30 0.06 2 Y S-FLAT
CRS15I30B Schottky barrier diode Single 1.5 0.4 30 0.1 2 Y S-FLAT
CRS15I40A Schottky barrier diode Single 1.5 0.55 40 0.06 2 Y S-FLAT
CRS15 Schottky barrier diode Single 3.0 0.52 30 0.05 2 Y S-FLAT
CRS20I30A Schottky barrier diode Single 2 0.49 30 0.06 2 Y S-FLAT
CRS20I30B Schottky barrier diode Single 2 0.45 30 0.1 2 Y S-FLAT
CRS20I40A Schottky barrier diode Single 2 0.6 40 0.06 2 Y S-FLAT
CRS20I40B Schottky barrier diode Single 2 0.52 40 0.1 2 Y S-FLAT
CRS30I30A Schottky barrier diode Single 3.0 0.49 30 0.1 2 Y S-FLAT
CRS30I40A Model Schottky barrier diode Single 3 0.55 40 0.1 2 Y S-FLAT
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.