Schottky Barrier Diodes (SBD)

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 21

PSpice  

LTspice
(Note1)
 

CAD data
(Symbol, Footprint
and 3D model)
(Note2)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

1,1.5,2.0,3,5 numeric
5
1

VFM (Max)
(V)
 

0.36,0.37,0.45,0.48,0.49,0.52,0.55,0.58 numeric
0.58
0.36

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.1,0.2,0.3,0.5,0.8,1.5,3,5,8 numeric
8
0.1

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package AEC-Q101 Package Size
(mm^2)
Total:149

Hit Count:21









1,1.5,2.0,3,5 numeric
5
1

0.36,0.37,0.45,0.48,0.49,0.52,0.55,0.58 numeric
0.58
0.36


0.1,0.2,0.3,0.5,0.8,1.5,3,5,8 numeric
8
0.1







CMS01 CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 3 0.37 30 5 2 Y 11.28
CMS03 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 3 0.45 30 0.5 2 Y 11.28
CMS04 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 5 0.37 30 8 2 Y 11.28
CMS05 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 5 0.45 30 0.8 2 Y 11.28
CMS06 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2 0.37 30 3 2 Y 11.28
CMS07 CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2 0.45 30 0.5 2 Y 11.28
CMS08 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 1 0.37 30 1.5 2 Y 11.28
CMS09 CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 1 0.45 30 0.5 2 Y 11.28
CMS10I30A Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 1.0 0.36 30 0.1 2 Y 11.28
CMS10I40A Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 1.0 0.45 40 0.1 2 Y 11.28
CMS10 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 1 0.55 40 0.5 2 Y 11.28
CMS11 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2 0.55 40 0.5 2 Y 11.28
CMS14 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2 0.58 60 0.2 2 Y 11.28
CMS15I40A CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 1.5 0.49 40 0.1 2 Y 11.28
CMS15 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 3 0.58 60 0.3 2 Y 11.28
CMS16 Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 3 0.55 40 0.2 2 Y 11.28
CMS17 CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2.0 0.48 30 0.1 2 Y 11.28
CMS20I30A CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2.0 0.45 30 0.1 2 Y 11.28
CMS20I40A CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 2.0 0.52 40 0.1 2 Y 11.28
CMS30I30A Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 3 0.49 30 0.1 2 Y 11.28
CMS30I40A Model Model CAD data M-FLAT 2.4 x 4.7 x 0.98 Schottky barrier diode Single 3.0 0.55 40 0.1 2 Y 11.28
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top