Schottky Barrier Diodes (SBD)

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 26

PSpice  

LTspice
(Note1)
 

CAD data
(Symbol, Footprint
and 3D model)
(Note2)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

1,1.5,2,3.0 numeric
3.0
1

VFM (Max)
(V)
 

0.36,0.37,0.39,0.4,0.42,0.45,0.46,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.05,0.06,0.1,0.2,1,1.5 numeric
1.5
0.05

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package AEC-Q101 Package Size
(mm^2)
Total:149

Hit Count:26









1,1.5,2,3.0 numeric
3.0
1

0.36,0.37,0.39,0.4,0.42,0.45,0.46,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36


0.05,0.06,0.1,0.2,1,1.5 numeric
1.5
0.05







CRS01 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.37 30 1.5 2 Y 5.60
CRS03 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.45 30 0.1 2 Y 5.60
CRS04 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.55 40 0.1 2 Y 5.60
CRS05 CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.45 30 0.2 2 Y 5.60
CRS06 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.36 20 1 2 Y 5.60
CRS08 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1.5 0.36 30 1 2 Y 5.60
CRS09 CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1.5 0.46 30 0.05 2 Y 5.60
CRS10I30A Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.39 30 0.06 2 Y 5.60
CRS10I30B CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.42 30 0.06 2 Y 5.60
CRS10I30C CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.36 30 0.1 2 Y 5.60
CRS10I40A CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.49 40 0.06 2 Y 5.60
CRS10I40B CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.45 40 0.1 2 Y 5.60
CRS11 CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.36 30 1.5 2 Y 5.60
CRS12 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.58 60 0.1 2 Y 5.60
CRS13 CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1 0.55 60 0.05 2 Y 5.60
CRS14 Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 2.0 0.49 30 0.05 2 Y 5.60
CRS15I30A CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1.5 0.46 30 0.06 2 Y 5.60
CRS15I30B CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1.5 0.4 30 0.1 2 Y 5.60
CRS15I40A CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 1.5 0.55 40 0.06 2 Y 5.60
CRS15 CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 3.0 0.52 30 0.05 2 Y 5.60
CRS20I30A CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 2 0.49 30 0.06 2 Y 5.60
CRS20I30B CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 2 0.45 30 0.1 2 Y 5.60
CRS20I40A CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 2 0.6 40 0.06 2 Y 5.60
CRS20I40B CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 2 0.52 40 0.1 2 Y 5.60
CRS30I30A CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 3.0 0.49 30 0.1 2 Y 5.60
CRS30I40A Model Model CAD data S-FLAT 1.6 x 3.5 x 0.98 Schottky barrier diode Single 3 0.55 40 0.1 2 Y 5.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top