Schottky Barrier Diodes (SBD)

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 6

PSpice  

LTspice
(Note1)
 

CAD data
(Symbol, Footprint
and 3D model)
(Note2)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

0.1,0.3 numeric
0.3
0.1

VFM (Max)
(V)
 

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.005,0.02,0.05 numeric
0.05
0.005

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package AEC-Q101 Package Size
(mm^2)
Total:149

Hit Count:6









0.1,0.3 numeric
0.3
0.1



0.005,0.02,0.05 numeric
0.05
0.005







1SS322 Model Model CAD data USM 2.0 x 2.1 x 0.9 Small-signal Schottky barrier diode Single 0.1 40 0.005 Standard 3 Y 4.20
1SS372 Model Model CAD data USM 2.0 x 2.1 x 0.9 Small-signal Schottky barrier diode Series 0.1 10 0.02 Low VF 2 3 Y 4.20
1SS378 Model Model CAD data USM 2.0 x 2.1 x 0.9 Small-signal Schottky barrier diode Common cathode 0.1 10 0.02 Low VF 2 3 Y 4.20
1SS393 Model Model CAD data USM 2.0 x 2.1 x 0.9 Small-signal Schottky barrier diode Common cathode 0.1 40 0.005 Standard 2 3 Y 4.20
1SS395 Model Model CAD data USM 2.0 x 2.1 x 0.9 Small-signal Schottky barrier diode Single 0.1 10 0.02 Low VF 3 Y 4.20
1SS401 Model Model CAD data USM 2.0 x 2.1 x 0.9 Small-signal Schottky barrier diode Single 0.3 20 0.05 Low VF / High current 3 Y 4.20
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top