MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 832

Hit Count: 11

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100

VGSS
(V)
 

ID
(A)
 

-8.0,-5.0,-4.5,-3.0,4.0,5.0,6.0,8.0,10 numeric
10
-8.0

PD
(W)
 

1.77,1.96,2.01 numeric
2.01
1.77

Ciss
(pF)
 

505,515,600,760,810,1160,1250,2075,2160 numeric
2160
505

Qg
(nC)
 

11.8,12,13.1,17,18,25.1,26.6,44.6,45 numeric
45
11.8

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

0.0195,0.0268,0.0291,0.0384,0.0512,0.0532,0.0628,0.0768,0.0779,0.1584 numeric
0.1584
0.0195

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0118,0.018,0.0202,0.0238,0.0318,0.0363,0.0395,0.0518,0.0523,0.117 numeric
0.117
0.0118

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:832

Hit Count:11







-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


-8.0,-5.0,-4.5,-3.0,4.0,5.0,6.0,8.0,10 numeric
10
-8.0

1.77,1.96,2.01 numeric
2.01
1.77

505,515,600,760,810,1160,1250,2075,2160 numeric
2160
505

11.8,12,13.1,17,18,25.1,26.6,44.6,45 numeric
45
11.8







0.0195,0.0268,0.0291,0.0384,0.0512,0.0532,0.0628,0.0768,0.0779,0.1584 numeric
0.1584
0.0195

0.0118,0.018,0.0202,0.0238,0.0318,0.0363,0.0395,0.0518,0.0523,0.117 numeric
0.117
0.0118







TPCP8009 PS-8 2.9 x 2.8 x 0.8 N-ch 40 +/-20 10 2.01 1250 25.1 0.0195 0.0118 8 Y Qualified U-MOSⅣ 8.12 10V Gate Drive
TPCP8010 PS-8 2.9 x 2.8 x 0.8 N-ch 40 +/-20 6.0 1.96 600 13.1 0.0384 0.0238 8 Y Qualified U-MOSⅣ 8.12 10V Gate Drive
TPCP8011 PS-8 2.9 x 2.8 x 0.8 N-ch 40 +/-20 5.0 1.96 505 11.8 0.0512 0.0318 8 Y Qualified U-MOSⅣ 8.12 10V Gate Drive
TPCP8012 Model PS-8 2.9 x 2.8 x 0.8 N-ch 60 +/-20 8.0 2.01 1160 26.6 0.0291 0.0202 8 Y Qualified U-MOSⅣ 8.12 10V Gate Drive
TPCP8013 Model PS-8 2.9 x 2.8 x 0.8 N-ch 60 +/-20 4.0 1.96 515 12 0.0779 0.0518 8 Y Qualified U-MOSⅣ 8.12 10V Gate Drive
TPCP8107 Model PS-8 2.9 x 2.8 x 0.8 P-ch -40 +10/-20 -8.0 2.01 2160 44.6 0.0268 0.018 8 Y Qualified U-MOSⅥ 8.12 -10V Gate Drive
TPCP8109 Model PS-8 2.9 x 2.8 x 0.8 P-ch -40 +10/-20 -4.5 1.96 810 18 0.0768 0.0523 8 Y Qualified U-MOSⅥ 8.12 -10V Gate Drive
TPCP8110 Model PS-8 2.9 x 2.8 x 0.8 P-ch -60 +10/-20 -5.0 2.01 2075 45 0.0532 0.0395 8 Y Qualified U-MOSⅥ 8.12 -10V Gate Drive
TPCP8111 Model PS-8 2.9 x 2.8 x 0.8 P-ch -60 +10/-20 -3.0 1.96 760 17 0.1584 0.117 8 Y Qualified U-MOSⅥ 8.12 -10V Gate Drive
TPCP8207 Model PS-8 2.9 x 2.8 x 0.8 N-ch x 2 40 +/-20 5.0 1.77 505 11.8 0.0628 0.0363 8 Y Qualified U-MOSⅣ 8.12 10V Gate Drive
TPCP8407 Model PS-8 2.9 x 2.8 x 0.8 N-ch + P-ch 40 +/-20 5.0 1.77 505 11.8 0.0628 0.0363 8 Y Qualified U-MOSⅣ / U-MOSⅥ 8.12 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.