Checkbox: Display or Hide columns. |
|
* Download Online Certification of "Safety Standard(UL 1577)" click this Link.
* Download Online Certification of "Safety Standard(cUL)" click this Link.
(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.
Part Number
Datasheet
PSpice
LTspice
(Note1)
CAD data
(Symbol, Footprint
and 3D model)
(Note2)
Life-cycle
Category
Package name
(Toshiba)
Number of Circuits
IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Feature
Part Number Datasheet |
PSpice | LTspice (Note1) |
CAD data (Symbol, Footprint and 3D model) (Note2) |
Life-cycle | Category | Package name (Toshiba) |
Number of Circuits | IFT (Max) (mA) |
IFC (Max) (mA) |
VFON(Max) (V) |
RON (Max) (Ω) |
ION (Max) (A) |
VOFF (Max) (V) |
COFF (Typ.) (pF) |
Topr (Min) (degC) |
Topr (Max) (degC) |
BVS (Min) (Vrms) |
Safety Standard (UL 1577) |
Safety Standard (cUL*1) *1:CSA Component Acceptance Service No. 5A |
Safety Standard (EN 60747-5-5) |
Safety Standard (EN 60065) |
Safety Standard (EN 60950-1) |
Safety Standard (CQC*2) *2: China Quality Certification center |
Width×Length×Height (mm) |
Package Size (mm^2) |
Feature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:169
Hit Count:48
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
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |