MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 5
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
-5.0,-3.5,-3.0,-2.0,-0.4 numeric
-0.4
-5.0

PD
(W)
 

0.6,1.0,1.96,2.01 numeric
2.01
0.6

Ciss
(pF)
 

82,330,660,760,2075 numeric
2075
82

Qg
(nC)
 

3.0,8.3,15.1,17,45 numeric
45
3.0

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.184,0.4,2.0 numeric
2.0
0.184

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.164,0.36,1.9 numeric
1.9
0.164

RDS(ON)Max
(Ω)
|VGS|=6V
 

0.0532,0.1584 numeric
0.1584
0.0532

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0395,0.117,0.134,0.3,1.55 numeric
1.55
0.0395
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:5





-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


-5.0,-3.5,-3.0,-2.0,-0.4 numeric
-0.4
-5.0

0.6,1.0,1.96,2.01 numeric
2.01
0.6

82,330,660,760,2075 numeric
2075
82

3.0,8.3,15.1,17,45 numeric
45
3.0





0.184,0.4,2.0 numeric
2.0
0.184

0.164,0.36,1.9 numeric
1.9
0.164

0.0532,0.1584 numeric
0.1584
0.0532

0.0395,0.117,0.134,0.3,1.55 numeric
1.55
0.0395









SSM3J168F Model Model New Product P-ch -60 +10/-20 -0.4 0.6 82 3.0 2.0 1.9 1.55 3 Y S-Mini Qualified(*) U-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Logic-Level Gate Drive
SSM3J351R Model Model New Product P-ch -60 +10/-20 -3.5 1.0 660 15.1 0.184 0.164 0.134 3 Y SOT-23F Qualified(*) U-MOSⅥ 2.9 x 2.4 x 0.8 6.96 Logic-Level Gate Drive
SSM3J356R Model Model New Product P-ch -60 +10/-20 -2.0 1.0 330 8.3 0.4 0.36 0.3 3 Y SOT-23F Qualified(*) U-MOSⅥ 2.9 x 2.4 x 0.8 6.96 Logic-Level Gate Drive
TPCP8110 Model P-ch -60 +10/-20 -5.0 2.01 2075 45 0.0532 0.0395 8 Y PS-8 Qualified U-MOSⅥ 2.9 x 2.8 x 0.8 8.12 -10V Gate Drive
TPCP8111 Model P-ch -60 +10/-20 -3.0 1.96 760 17 0.1584 0.117 8 Y PS-8 Qualified U-MOSⅥ 2.9 x 2.8 x 0.8 8.12 -10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.