Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 142

Hit Count: 0

PSpice  

LTspice
(Note)
 

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

VFM (Max)
(V)
 

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize: [ ] (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101 Width×Length×Height
(mm)
Package Size
(mm^2)
Total:142

Hit Count:0


















PageSize: [ ]
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.