Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 168

Hit Count: 7

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.12,0.15,0.5 numeric
0.5
0.12

VOFF (Max)
(V)
 

60,350 numeric
350
60

COFF (Typ.)
(pF)
 

65,100 numeric
100
65

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Feature
Total:168

Hit Count:7










0.12,0.15,0.5 numeric
0.5
0.12

60,350 numeric
350
60

65,100 numeric
100
65












TLP4176G 1b 2.54SOP4 1 3 25 0.12 350 65 -40 85 1500 Approved 3.9 x 7.0 x 2.1 27.30
TLP4227G-2 Model 2b DIP8 2 3 25 0.15 350 65 -40 85 2500 Approved 9.66 x 7.62 x 3.65 73.61
TLP4206G 2b 2.54SOP8 2 3 25 0.12 350 65 -40 85 1500 Approved 9.4 x 7.0 x 2.1 65.80
TLP4597G 1b DIP6 1 3 25 0.15 350 65 -40 85 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP4197G 1b 2.54SOP6 1 3 25 0.12 350 65 -40 85 1500 Approved 6.3 x 7.0 x 2.1 44.10
TLP4176A 1b 2.54SOP4 1 3 2.5 0.5 60 100 -40 105 1500 3.9 x 7.0 x 2.1 27.30 General use / Economical
TLP4227G Model 1b DIP4 1 3 25 0.15 350 65 -40 85 2500 Approved 4.58 x 7.62 x 3.65 34.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.