IGBTs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 20

Hit Count: 11

Life-cycle  

VCES (Max)
(V)
 

IC (Max)
(A)
 

Built-in Diodes  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Comments  

PageSize:1
Part Number
Datasheet
Life-cycle VCES (Max)
(V)
IC (Max)
(A)
Built-in Diodes Number of pins Surface mount package Package name
(Toshiba)
Comments
Total:20

Hit Count:11








GT15J341 600 15 Yes 3 N TO-220SIS Low saturation voltage
GT20J121 600 20 No 3 N TO-220SIS Low saturation voltage
GT20J341 600 20 Yes 3 N TO-220SIS Low saturation voltage
GT30J121 600 30 No 3 N TO-3P(N) Fast switching
GT30J122A 600 30 No 3 N TO-3P(N) Low saturation voltage
GT30J341 600 33 Yes 3 N TO-3P(N) Low saturation voltage
GT40J322 600 40 Yes 3 N TO-3P(N)
GT50J123 New Product 600 59 No 3 N TO-3P(N) Fast switching
GT50J341 600 50 Yes 3 N TO-3P(N) Fast switching / Low saturation voltage
GT50JR21 600 50 Yes 3 N TO-3P(N) Fast switching / Low saturation voltage
GT50JR22 600 50 Yes 3 N TO-3P(N) Fast switching / Low saturation voltage
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.