Switching Diodes

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 77

Hit Count: 0

PSpice  

Life-cycle  

Product Category  

VR (Max)
(V)
 

IO (Max)
(A)
 

VF (Max)
(V)
 

VF (Typ.)
(V)
 

CT (Typ.)
(pF)
 

rS (Typ.)
(ohm)
 

Number of Circuits  

internal_connection  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize: [ ]
Part Number
Datasheet
PSpice Life-cycle Product Category VR (Max)
(V)
IO (Max)
(A)
VF (Max)
(V)
VF (Typ.)
(V)
CT (Typ.)
(pF)
rS (Typ.)
(ohm)
Number of Circuits internal_connection Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:77

Hit Count:0

















PageSize: [ ]
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.