CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 8

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

60,65,100 numeric
100
60

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:8















60,65,100 numeric
100
60

TC4511BF 45xx Decoder BCD-to-7-Segment Decoder 1 16 Y SOP16 3 18 0.51 65
TC4511BP 45xx Decoder BCD-to-7-Segment Decoder 1 16 N DIP16 3 18 0.51 65
TC4520BF 45xx Counter Binary Counter 2 16 Y SOP16 3 18 0.51 60
TC4520BP 45xx Counter Binary Counter 2 16 N DIP16 3 18 0.51 60
TC4538BF 45xx Multivibrator Monostable Multivibrator 2 16 Y SOP16 3 18 0.51 100
TC4538BP 45xx Multivibrator Monostable Multivibrator 2 16 N DIP16 3 18 0.51 100
TC4584BF 45xx Buffer/Transceiver Inverter 6 14 Y SOP14 Schmitt-Triger 3 18 0.51 60
TC4584BP 45xx Buffer/Transceiver Inverter 6 14 N DIP14 Schmitt-Triger 3 18 0.51 60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.