Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 160

Hit Count: 7

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.1,0.11,0.5,0.7,1.4 numeric
1.4
0.1

VOFF (Max)
(V)
 

60,350,400 numeric
400
60

COFF (Typ.)
(pF)
 

10,20,30,100 numeric
100
10

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Feature
Total:160

Hit Count:7











0.1,0.11,0.5,0.7,1.4 numeric
1.4
0.1

60,350,400 numeric
400
60

10,20,30,100 numeric
100
10











TLP172AM Model 1a 4pin SO6 3.7 x 7.0 x 2.1 1 3 2 0.5 60 20 -40 110 3750 Approved Approved Approved 25.90 General use / Economical
TLP172GAM New Product 1a 4pin SO6 3.7 x 7.0 x 2.1 1 3 65 0.11 400 30 -40 110 3750 25.90 General use / Economical
TLP172GM Model New Product 1a 4pin SO6 3.7 x 7.0 x 2.1 1 3 50 0.11 350 30 -40 110 3750 Approved Approved Approved 25.90 General use / Economical
TLP175A 1a 4pin SO6 3.7 x 7.0 x 2.1 1 1 50 0.1 60 10 -40 85 3750 Approved Approved Approved Approved Approved Approved 25.90 General use / Economical
TLP176AM New Product 1a 4pin SO6 3.7 x 7.0 x 2.1 1 3 2 0.7 60 100 -40 110 3750 25.90
TLP3122A New Product 1a 4pin SO6 3.7 x 7.0 x 2.1 1 3 0.25 1.4 60 100 -40 110 3750 Approved Approved Approved 25.90 High capacity
TLX9175J Model 1a 4pin SO6 3.7 x 7.0 x 2.1 1 3 3750 25.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.