One-Gate Logic(L-MOS)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 236

Hit Count: 6

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of gates  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(ns)
 

OperatingTemperature
(℃)
 

Number of pins  

Package name
(Toshiba)
 

AEC-Q100

(*) For more information
please contact the sales representative.
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of gates VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(ns)
OperatingTemperature
(℃)
Number of pins Package name
(Toshiba)
AEC-Q100

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:236

Hit Count:6
















7UL1T02FU New Product 7UL1T Gate NOR 1 2.3 3.6 -40 to 85 5 USV 2.0 x 2.1 x 0.9 4.20
7UL1T08FU New Product 7UL1T Gate AND 1 2.3 3.6 -40 to 85 5 USV 2.0 x 2.1 x 0.9 4.20
7UL1T125FU New Product 7UL1T Buffer 3-State Buffer 1 2.3 3.6 8.0 -40 to 85 5 USV 2.0 x 2.1 x 0.9 4.20
7UL1T126FU New Product 7UL1T Buffer 3-State Buffer 1 2.3 3.6 8.0 -40 to 85 5 USV 2.0 x 2.1 x 0.9 4.20
7UL1T32FU New Product 7UL1T Gate OR 1 2.3 3.6 -40 to 85 5 USV 2.0 x 2.1 x 0.9 4.20
7UL1T34FU New Product 7UL1T Buffer Non-Inverter Buffer 1 2.3 3.6 -40 to 85 5 USV 2.0 x 2.1 x 0.9 4.20
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.