CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 55

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

3.2,3.4,3.7,3.8,3.9,4,5.3,5.9,6.1,6.5,6.6 numeric
6.6
3.2

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:55















3.2,3.4,3.7,3.8,3.9,4,5.3,5.9,6.1,6.5,6.6 numeric
6.6
3.2

TC74AC00FT IBIS AC Gate 2-Input/NAND 4 14 Y TSSOP14 2 5.5 24 3.8
TC74AC00F IBIS AC Gate 2-Input/NAND 4 14 Y SOP14 2 5.5 24 3.8
TC74AC00P IBIS AC Gate 2-Input/NAND 4 14 N DIP14 2 5.5 24 3.8
TC74AC02FT IBIS AC Gate 2-Input/NOR 4 14 Y TSSOP14 2 5.5 24 3.7
TC74AC02F IBIS AC Gate 2-Input/NOR 4 14 Y SOP14 2 5.5 24 3.7
TC74AC02P IBIS AC Gate 2-Input/NOR 4 14 N DIP14 2 5.5 24 3.7
TC74AC04FT IBIS AC Buffer/Transceiver Inverter 6 14 Y TSSOP14 2 5.5 24 3.2
TC74AC04F IBIS AC Buffer/Transceiver Inverter 6 14 Y SOP14 2 5.5 24 3.2
TC74AC04P IBIS AC Buffer/Transceiver Inverter 6 14 N DIP14 2 5.5 24 3.2
TC74AC05F AC Buffer/Transceiver Inverter 6 14 Y SOP14 Open-Drain 2 5.5 24 3.4
TC74AC05P AC Buffer/Transceiver Inverter 6 14 N DIP14 Open-Drain 2 5.5 24 3.4
TC74AC08FT IBIS AC Gate 2-Input/AND 4 14 Y TSSOP14 2 5.5 24 3.4
TC74AC08F IBIS AC Gate 2-Input/AND 4 14 Y SOP14 2 5.5 24 3.4
TC74AC08P IBIS AC Gate 2-Input/AND 4 14 N DIP14 2 5.5 24 3.4
TC74AC138FT IBIS AC Decoder 3-to-8 Line Decoder 1 16 Y TSSOP16 2 5.5 24 5.9
TC74AC138F IBIS AC Decoder 3-to-8 Line Decoder 1 16 Y SOP16 2 5.5 24 5.9
TC74AC138P IBIS AC Decoder 3-to-8 Line Decoder 1 16 N DIP16 2 5.5 24 5.9
TC74AC14FT IBIS AC Buffer/Transceiver Inverter 6 14 Y TSSOP14 Schmitt-Triger 2 5.5 24 5.3
TC74AC14F IBIS AC Buffer/Transceiver Inverter 6 14 Y SOP14 Schmitt-Triger 2 5.5 24 5.3
TC74AC14P IBIS AC Buffer/Transceiver Inverter 6 14 N DIP14 Schmitt-Triger 2 5.5 24 5.3
TC74AC161FT IBIS AC Counter 4-bit Binary Counter 1 16 Y TSSOP16 2 5.5 24 6.5
TC74AC161F IBIS AC Counter 4-bit Binary Counter 1 16 Y SOP16 2 5.5 24 6.5
TC74AC161P IBIS AC Counter 4-bit Binary Counter 1 16 N DIP16 2 5.5 24 6.5
TC74AC163FT IBIS AC Counter 4-bit Binary Counter 1 16 Y TSSOP16 2 5.5 24 6.5
TC74AC163F IBIS AC Counter 4-bit Binary Counter 1 16 Y SOP16 2 5.5 24 6.5
TC74AC163P IBIS AC Counter 4-bit Binary Counter 1 16 N DIP16 2 5.5 24 6.5
TC74AC164FT IBIS AC Flip-Flop/Latch/Register Serial-In/Parallel-Out Shift Register 1 14 Y TSSOP14 2 5.5 24 6.6
TC74AC164F IBIS AC Flip-Flop/Latch/Register Serial-In/Parallel-Out Shift Register 1 14 Y SOP14 2 5.5 24 6.6
TC74AC164P IBIS AC Flip-Flop/Latch/Register Serial-In/Parallel-Out Shift Register 1 14 N DIP14 2 5.5 24 6.6
TC74AC166F IBIS AC Flip-Flop/Latch/Register Parallel-In/Serial-Out Shift Register 1 16 Y SOP16 2 5.5 24 6.6
TC74AC166P IBIS AC Flip-Flop/Latch/Register Parallel-In/Serial-Out Shift Register 1 16 N DIP16 2 5.5 24 6.6
TC74AC240FT IBIS AC Buffer/Transceiver Inverter 8 20 Y TSSOP20 3-State-Output 2 5.5 24 4
TC74AC240F IBIS AC Buffer/Transceiver Inverter 8 20 Y SOP20 3-State-Output 2 5.5 24 4
TC74AC240P IBIS AC Buffer/Transceiver Inverter 8 20 N DIP20 3-State-Output 2 5.5 24 4
TC74AC244FT IBIS AC Buffer/Transceiver Buffer 8 20 Y TSSOP20 3-State-Output 2 5.5 24 4
TC74AC244F IBIS AC Buffer/Transceiver Buffer 8 20 Y SOP20 3-State-Output 2 5.5 24 4
TC74AC244P IBIS AC Buffer/Transceiver Buffer 8 20 N DIP20 3-State-Output 2 5.5 24 4
TC74AC245FT IBIS AC Buffer/Transceiver Transceiver 8 20 Y TSSOP20 3-State-Output 2 5.5 24 3.9
TC74AC245F IBIS AC Buffer/Transceiver Transceiver 8 20 Y SOP20 3-State-Output 2 5.5 24 3.9
TC74AC245P IBIS AC Buffer/Transceiver Transceiver 8 20 N DIP20 3-State-Output 2 5.5 24 3.9
TC74AC273FT IBIS AC Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y TSSOP20 2 5.5 24 6.5
TC74AC273F IBIS AC Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y SOP20 2 5.5 24 6.5
TC74AC273P IBIS AC Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 N DIP20 2 5.5 24 6.5
TC74AC540FT IBIS AC Buffer/Transceiver Inverter 8 20 Y TSSOP20 3-State-Output 2 5.5 24 4
TC74AC540F IBIS AC Buffer/Transceiver Inverter 8 20 Y SOP20 3-State-Output 2 5.5 24 4
TC74AC540P IBIS AC Buffer/Transceiver Inverter 8 20 N DIP20 3-State-Output 2 5.5 24 4
TC74AC541FT IBIS AC Buffer/Transceiver Buffer 8 20 Y TSSOP20 3-State-Output 2 5.5 24 4
TC74AC541F IBIS AC Buffer/Transceiver Buffer 8 20 Y SOP20 3-State-Output 2 5.5 24 4
TC74AC541P IBIS AC Buffer/Transceiver Buffer 8 20 N DIP20 3-State-Output 2 5.5 24 4
TC74AC640FT IBIS AC Buffer/Transceiver Transceiver 8 20 Y TSSOP20 3-State-Output 2 5.5 24 3.9
TC74AC640F IBIS AC Buffer/Transceiver Transceiver 8 20 Y SOP20 3-State-Output 2 5.5 24 3.9
TC74AC640P IBIS AC Buffer/Transceiver Transceiver 8 20 N DIP20 3-State-Output 2 5.5 24 3.9
TC74AC74FT IBIS AC Flip-Flop/Latch/Register D-Type Flip-Flop 2 14 Y TSSOP14 2 5.5 24 6.1
TC74AC74F IBIS AC Flip-Flop/Latch/Register D-Type Flip-Flop 2 14 Y SOP14 2 5.5 24 6.1
TC74AC74P IBIS AC Flip-Flop/Latch/Register D-Type Flip-Flop 2 14 N DIP14 2 5.5 24 6.1
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.