CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 39

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

4,4.3,4.5,4.6,4.7,5,5.5,6.2,6.5 numeric
6.5
4

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:39















4,4.3,4.5,4.6,4.7,5,5.5,6.2,6.5 numeric
6.5
4

TC74ACT00FT IBIS ACT Gate 2-Input/NAND 4 14 Y TSSOP14 TTL Input 4.5 5.5 24 4
TC74ACT00F IBIS ACT Gate 2-Input/NAND 4 14 Y SOP14 TTL Input 4.5 5.5 24 4
TC74ACT00P IBIS ACT Gate 2-Input/NAND 4 14 N DIP14 TTL Input 4.5 5.5 24 4
TC74ACT04FT ACT Buffer/Transceiver Inverter 6 14 Y TSSOP14 TTL Input 4.5 5.5 24 4.6
TC74ACT04F ACT Buffer/Transceiver Inverter 6 14 Y SOP14 TTL Input 4.5 5.5 24 4.6
TC74ACT04P ACT Buffer/Transceiver Inverter 6 14 N DIP14 TTL Input 4.5 5.5 24 4.6
TC74ACT08FT ACT Gate 2-Input/AND 4 14 Y TSSOP14 TTL Input 4.5 5.5 24 4.7
TC74ACT08F ACT Gate 2-Input/AND 4 14 Y SOP14 TTL Input 4.5 5.5 24 4.7
TC74ACT08P ACT Gate 2-Input/AND 4 14 N DIP14 TTL Input 4.5 5.5 24 4.7
TC74ACT14FT ACT Buffer/Transceiver Inverter 6 14 Y TSSOP14 TTL Input / Schmitt-Triger 4.5 5.5 24 6.5
TC74ACT14F ACT Buffer/Transceiver Inverter 6 14 Y SOP14 TTL Input / Schmitt-Triger 4.5 5.5 24 6.5
TC74ACT14P ACT Buffer/Transceiver Inverter 6 14 N DIP14 TTL Input / Schmitt-Triger 4.5 5.5 24 6.5
TC74ACT240FT ACT Buffer/Transceiver Inverter 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 5
TC74ACT240F ACT Buffer/Transceiver Inverter 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 5
TC74ACT240P ACT Buffer/Transceiver Inverter 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 5
TC74ACT244FT ACT Buffer/Transceiver Buffer 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 5
TC74ACT244F ACT Buffer/Transceiver Buffer 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 5
TC74ACT244P ACT Buffer/Transceiver Buffer 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 5
TC74ACT245FT ACT Buffer/Transceiver Transceiver 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 4.7
TC74ACT245F ACT Buffer/Transceiver Transceiver 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 4.7
TC74ACT245P ACT Buffer/Transceiver Transceiver 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 4.7
TC74ACT32FT ACT Gate 2-Input/OR 4 14 Y TSSOP14 TTL Input 4.5 5.5 24 4.5
TC74ACT32F ACT Gate 2-Input/OR 4 14 Y SOP14 TTL Input 4.5 5.5 24 4.5
TC74ACT32P ACT Gate 2-Input/OR 4 14 N DIP14 TTL Input 4.5 5.5 24 4.5
TC74ACT540FT ACT Buffer/Transceiver Inverter 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 4.3
TC74ACT540F ACT Buffer/Transceiver Inverter 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 4.3
TC74ACT540P ACT Buffer/Transceiver Inverter 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 4.3
TC74ACT541FT ACT Buffer/Transceiver Buffer 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 4.3
TC74ACT541F ACT Buffer/Transceiver Buffer 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 4.3
TC74ACT541P ACT Buffer/Transceiver Buffer 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 4.3
TC74ACT573FT ACT Flip-Flop/Latch/Register D-Type Latch 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 5.5
TC74ACT573F ACT Flip-Flop/Latch/Register D-Type Latch 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 5.5
TC74ACT573P ACT Flip-Flop/Latch/Register D-Type Latch 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 5.5
TC74ACT574FT ACT Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 6.2
TC74ACT574F ACT Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 6.2
TC74ACT574P ACT Flip-Flop/Latch/Register D-Type Flip-Flop 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 6.2
TC74ACT640FT ACT Buffer/Transceiver Transceiver 8 20 Y TSSOP20 TTL Input 3-State-Output 4.5 5.5 24 4.7
TC74ACT640F ACT Buffer/Transceiver Transceiver 8 20 Y SOP20 TTL Input 3-State-Output 4.5 5.5 24 4.7
TC74ACT640P ACT Buffer/Transceiver Transceiver 8 20 N DIP20 TTL Input 3-State-Output 4.5 5.5 24 4.7
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.