Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 160

Hit Count: 1

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.1 numeric
0.1
0.1

VOFF (Max)
(V)
 

600 numeric
600
600

COFF (Typ.)
(pF)
 

120 numeric
120
120

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Feature
Total:160

Hit Count:1











0.1 numeric
0.1
0.1

600 numeric
600
600

120 numeric
120
120











TLP797JF 1a DIP6(F type) 7.12 x 10.16 x 3.65 1 5 35 0.1 600 120 -40 85 5000 Approved Approved 72.34
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.