Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 160

Hit Count: 13

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.1,0.12,0.15,0.5,2.0,3.0,3.5,4,5.0 numeric
5.0
0.1

VOFF (Max)
(V)
 

20,30,40,60,100,350,400,600 numeric
600
20

COFF (Typ.)
(pF)
 

40,65,120,130,450,640,1000,1100 numeric
1100
40

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Feature
Total:160

Hit Count:13











0.1,0.12,0.15,0.5,2.0,3.0,3.5,4,5.0 numeric
5.0
0.1

20,30,40,60,100,350,400,600 numeric
600
20

40,65,120,130,450,640,1000,1100 numeric
1100
40











TLP3543A Model New Product 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.04 5.0 30 1100 -40 110 2500 54.25 High capacity
TLP3543 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.05 4 20 1000 -40 85 2500 Approved Approved 54.25 High capacity
TLP3544 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.06 3.5 40 1000 -40 85 2500 Approved Approved 54.25 High capacity
TLP3545A Model New Product 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.06 4.0 60 640 -40 110 2500 54.25 High capacity
TLP3545 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.07 3.0 60 1000 -40 85 2500 Approved Approved 54.25 High capacity
TLP3546A Model New Product 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.08 3.5 100 450 -40 110 2500 54.25 High capacity
TLP3546 1a DIP6 7.12 x 7.62 x 3.65 1 3 0.2 2.0 100 1000 -40 85 2500 Approved Approved 54.25 High capacity
TLP4597G 1b DIP6 7.12 x 7.62 x 3.65 1 3 25 0.15 350 65 -40 85 2500 Approved 54.25
TLP598AA 1a DIP6 7.12 x 7.62 x 3.65 1 3 2 0.5 60 130 -40 85 2500 Approved 54.25
TLP598GA 1a DIP6 7.12 x 7.62 x 3.65 1 3 12 0.15 400 -40 85 2500 Approved 54.25
TLP797GA 1a DIP6 7.12 x 7.62 x 3.65 1 3 35 0.12 400 40 -40 85 5000 Approved Approved Approved 54.25
TLP797J 1a DIP6 7.12 x 7.62 x 3.65 1 5 35 0.1 600 120 -40 85 5000 Approved Approved Approved 54.25
TLP798GA 1a DIP6 7.12 x 7.62 x 3.65 1 3 12 0.15 400 -40 85 5000 Approved Approved 54.25
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.