Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 160

Hit Count: 10

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.12,0.15,0.4,0.6,1.5,3.0,5.0 numeric
5.0
0.12

VOFF (Max)
(V)
 

60,100,200,350,400,600 numeric
600
60

COFF (Typ.)
(pF)
 

30,40,65,400,410,720,850,4300 numeric
4300
30

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Feature
Total:160

Hit Count:10











0.12,0.15,0.4,0.6,1.5,3.0,5.0 numeric
5.0
0.12

60,100,200,350,400,600 numeric
600
60

30,40,65,400,410,720,850,4300 numeric
4300
30











TLP224G-2 2a DIP8 9.66 x 7.62 x 3.65 2 3 35 0.12 350 40 -40 85 2500 Approved Approved Approved Approved 73.61
TLP224GA-2 2a DIP8 9.66 x 7.62 x 3.65 2 3 35 0.12 400 2500 Approved Approved Approved Approved 73.61
TLP228G-2 2a DIP8 9.66 x 7.62 x 3.65 2 3 50 350 30 -40 85 2500 Approved 73.61
TLP3547 Model New Product 1a DIP8 9.66 x 7.62 x 3.65 1 5 0.05 5.0 60 850 -40 85 2500 Approved Approved 73.61 High capacity
TLP3548 Model New Product 1a DIP8 9.66 x 7.62 x 3.65 1 1 5 0.4 400 410 -40 85 2500 Approved Approved 73.61 High capacity
TLP3549 Model New Product 1a DIP8 9.66 x 7.62 x 3.65 1 5 2 0.6 600 4300 -40 85 2500 Approved Approved 73.61 High capacity
TLP3823 New Product 1a DIP8 9.66 x 7.62 x 3.65 1 5 0.15 3.0 100 720 -40 110 2500 73.61 High capacity
TLP3825 New Product 1a DIP8 9.66 x 7.62 x 3.65 1 5 0.5 1.5 200 400 -40 110 2500 73.61 High capacity
TLP4006G 1a1b DIP8 9.66 x 7.62 x 3.65 2 3 3 25 0.12 350 65 -40 85 2500 Approved 73.61
TLP4227G-2 Model 2b DIP8 9.66 x 7.62 x 3.65 2 3 25 0.15 350 65 -40 85 2500 Approved 73.61
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.