MOSFETs for Automotive

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 184

Hit Count: 14

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,20,30,34,38,40,50,60,100 numeric
100
-100

ID
(A)
 

-200,-100,-90,-80,-60,-50,-40,-30,-20,-15,-10,-8.0 numeric
-8.0
-200

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0047,0.006,0.0069 numeric
0.0069
0.0047

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0018,0.0031,0.0043,0.0047,0.0052,0.0063,0.0091,0.0112,0.0138,0.0218,0.0222,0.044,0.05,0.104 numeric
0.104
0.0018

Qg
(nC)
 

19,36,37,80,83,124,125,156,158,160,172,230,460 numeric
460
19

Tch
(℃)
 

RoHS  

Lead Finish(Note 3)  

Mold  

Type  

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Polarity VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS Lead Finish(Note 3) Mold Type Drive voltage type
Total:184

Hit Count:14








-100,-60,-40,-30,-20,20,30,34,38,40,50,60,100 numeric
100
-100

-200,-100,-90,-80,-60,-50,-40,-30,-20,-15,-10,-8.0 numeric
-8.0
-200



0.0047,0.006,0.0069 numeric
0.0069
0.0047

0.0018,0.0031,0.0043,0.0047,0.0052,0.0063,0.0091,0.0112,0.0138,0.0218,0.0222,0.044,0.05,0.104 numeric
0.104
0.0018

19,36,37,80,83,124,125,156,158,160,172,230,460 numeric
460
19






TJ10S04M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -40 -10 0.044 19 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ15S06M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -60 -15 0.05 36 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ200F04M3L Model TO-220SM(W) 10.0 x 13.0 x 3.5 Qualified P-ch -40 -200 0.0018 460 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ20S04M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -40 -20 0.0222 37 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ30S06M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -60 -30 0.0218 80 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ40S04M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -40 -40 0.0091 83 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ50S06M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -60 -50 0.0138 124 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ60S04M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -40 -60 0.0063 125 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ60S06M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -60 -60 0.0112 156 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ80S04M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -40 -80 0.0052 158 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ8S06M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -60 -8.0 0.104 19 175 Pb-free leads SnAg Halogen-free -10V Gate Drive
TJ90S04M3L Model DPAK+ 6.5 x 9.5 x 2.3 Qualified P-ch -40 -90 0.006 0.0043 172 175 Pb-free leads SnAg Halogen-free Logic-Level Gate Drive
XPH3R114MC Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified P-ch -40 -100 0.0047 0.0031 230 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
XPH4R714MC Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified P-ch -40 -60 0.0069 0.0047 160 175 Pb-free leads SnAg Halogen-free Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top