MOSFETs for Automotive

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 187

Hit Count: 1

PSpice  

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Polarity  

VDSS
(V)
 

40 numeric
40
40

ID
(A)
 

120 numeric
120
120

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00114 numeric
0.00114
0.00114

Qg
(nC)
 

55 numeric
55
55

Tch
(℃)
 

RoHS  

Lead Finish(Note 3)  

Mold  

Type  

Drive voltage type  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Polarity VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS Lead Finish(Note 3) Mold Type Drive voltage type
Total:187

Hit Count:1







40 numeric
40
40

120 numeric
120
120




0.00114 numeric
0.00114
0.00114

55 numeric
55
55






TPW1R104PB New Product DSOP Advance(WF)M 5 x 6 x 0.76 Qualified N-ch 40 120 0.00114 55 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.