Checkbox: Display or Hide columns. |
|
Part Number
Datasheet
PSpice
LTspice
(Note)
Life-cycle
Polarity
VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins
Surface mount package
Package name
(Toshiba)
AEC-Q101
(*) For more information
please contact the sales representative.
Generation
Type
Width×Length×Height
(mm)
Package Size
(mm^2)
Part Number Datasheet |
PSpice | LTspice (Note) |
Life-cycle | Polarity | VDSS (V) |
VGSS (V) |
ID (A) |
PD (W) |
Ciss (pF) |
Qg (nC) |
RDS(ON)Max (Ω) |VGS|=1.2V |
RDS(ON)Max (Ω) |VGS|=1.5V |
RDS(ON)Max (Ω) |VGS|=1.8V |
RDS(ON)Max (Ω) |VGS|=2.5V |
RDS(ON)Max (Ω) |VGS|=4V |
RDS(ON)Max (Ω) |VGS|=4.5V |
RDS(ON)Max (Ω) |VGS|=6V |
RDS(ON)Max (Ω) |VGS|=10V |
Number of pins | Surface mount package | Package name (Toshiba) |
AEC-Q101 (*) For more information please contact the sales representative. |
Generation | Type | Width×Length×Height (mm) |
Package Size (mm^2) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:831
Hit Count:125
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
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |
A new window will open.