MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 829

Hit Count: 4

PSpice  

Life-cycle  

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100

VGSS
(V)
 

ID
(A)
 

-20,-15,-11,-9.0 numeric
-9.0
-20

PD
(W)
 

19,24,35,75 numeric
75
19

Ciss
(pF)
 

2900,3200,5500 numeric
5500
2900

Qg
(nC)
 

47,69,120 numeric
120
47

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.09,0.13,0.17 numeric
0.17
0.09

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Total:829

Hit Count:4




-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


-20,-15,-11,-9.0 numeric
-9.0
-20

19,24,35,75 numeric
75
19

2900,3200,5500 numeric
5500
2900

47,69,120 numeric
120
47




0.09,0.13,0.17 numeric
0.17
0.09








TJ11A10M3 PSpice P-ch -100 +/-20 -11 24 3200 69 0.13 3 N TO-220SIS U-MOSⅥ
TJ15S10M3 PSpice P-ch -100 +10/-20 -15 75 3200 69 0.13 3 Y DPAK+ U-MOSⅥ 6.5 x 9.5 x 2.3 61.75
TJ20A10M3 PSpice P-ch -100 +/-20 -20 35 5500 120 0.09 3 N TO-220SIS U-MOSⅥ
TJ9A10M3 PSpice P-ch -100 +/-20 -9.0 19 2900 47 0.17 3 N TO-220SIS U-MOSⅥ
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.