Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 228

Hit Count: 22

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

tpHL (Max)
(nsec)
 

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

IFT (Max)
(mA)
 

Input type  

Output type  

CTR (Min)
(%)
 

50 numeric
50
50

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

VDRM (Max)
(V)
 

VTM (Max)
(V)
 

IT(RMS)
(mA)
 

VIH
(V)
 

ISC
(µA)
 

VOC
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
IFT (Max)
(mA)
Input type Output type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
VDRM (Max)
(V)
VTM (Max)
(V)
IT(RMS)
(mA)
VIH
(V)
ISC
(µA)
VOC
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:228

Hit Count:22






















50 numeric
50
50



















TLP292-4 PSpice New Product Photocoupler (phototransistor output) Low IF SO16 4 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP293-4 PSpice New Product Photocoupler (phototransistor output) Low IF SO16 4 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP383 PSpice New Product Photocoupler (phototransistor output) Low IF 4pin SO6L 1 -55 125 DC 50 600 80 0.3 0.05 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP385 PSpice New Product Photocoupler (phototransistor output) General-purpose 4pin SO6L 1 -55 110 DC 50 600 80 0.3 0.05 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP388 PSpice New Product Photocoupler (phototransistor output) High VCEO 4pin SO6L 1 -55 125 DC 50 600 350 0.4 0.05 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP628MF New Product Photocoupler (phototransistor output) High VCEO DIP4(F type) 1 -55 125 DC 50 600 350 0.4 0.05 5000 4.58 x 10.16 x 3.65 46.53
TLP628M New Product Photocoupler (phototransistor output) High VCEO DIP4 1 -55 125 DC 50 600 350 0.4 0.05 5000 4.58 x 7.62 x 3.65 34.90
TLP182 PSpice Photocoupler (phototransistor output) Low IF 4pin SO6 1 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP183 PSpice Photocoupler (phototransistor output) Low IF 4pin SO6 1 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP292 PSpice Photocoupler (phototransistor output) Low IF SO4 1 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP185(SE PSpice Photocoupler (phototransistor output) General-purpose 4pin SO6 1 -55 110 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP188 PSpice Photocoupler (phototransistor output) High VCEO 4pin SO6 1 -55 110 DC 50 600 350 0.4 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP293 PSpice Photocoupler (phototransistor output) Low IF SO4 1 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP184(SE PSpice Photocoupler (phototransistor output) General-purpose 4pin SO6 1 -55 110 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP291(SE PSpice Photocoupler (phototransistor output) General-purpose SO4 1 -55 110 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP290(SE PSpice Photocoupler (phototransistor output) General-purpose SO4 1 -55 110 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP290-4 PSpice Photocoupler (phototransistor output) General-purpose SO16 4 -55 110 AC 50 400 80 0.4 0.05 2500 Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP785F PSpice Photocoupler (phototransistor output) General-purpose DIP4(TLP785F) 1 -55 110 DC 50 600 80 0.4 0.05 5000 Approved Approved Approved Approved Approved Approved 4.6 x 10.16 x 3.5 46.74
TLP732 Photocoupler (phototransistor output) General-purpose DIP6 1 -55 100 DC 50 600 55 0.4 0.05 4000 Approved Approved Approved Approved Approved 7.12 x 7.62 x 3.65 54.25
TLP291-4 PSpice Photocoupler (phototransistor output) General-purpose SO16 4 -55 110 DC 50 400 80 0.4 0.05 2500 Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP731 Photocoupler (phototransistor output) General-purpose DIP6 1 -55 100 DC 50 600 55 0.4 0.05 4000 Approved Approved Approved Approved Approved 7.12 x 7.62 x 3.65 54.25
TLP785 PSpice Photocoupler (phototransistor output) General-purpose DIP4(TLP785) 1 -55 110 DC 50 600 80 0.4 0.05 5000 Approved Approved Approved Approved Approved Approved 4.6 x 7.62 x 3.5 35.05
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.