Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 218

Hit Count: 12

PSpice  

LTspice
(Note)
 

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

tpHL (Max)
(nsec)
 

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

IFT (Max)
(mA)
 

Input type  

Output type  

CTR (Min)
(%)
 

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

VDRM (Max)
(V)
 

VTM (Max)
(V)
 

IT(RMS)
(mA)
 

VIH
(V)
 

ISC
(µA)
 

VOC
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
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
Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
IFT (Max)
(mA)
Input type Output type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
VDRM (Max)
(V)
VTM (Max)
(V)
IT(RMS)
(mA)
VIH
(V)
ISC
(µA)
VOC
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:218

Hit Count:12










































TLP190B Photocoupler (photovoltaic output) 4pin MFSOP6 1 -40 85 12 7 2500 Approved Approved 3.6 x 7.0 x 2.5 25.20
TLP191B Photocoupler (photovoltaic output) 4pin MFSOP6 1 -40 85 24 7 2500 Approved Approved 3.6 x 7.0 x 2.5 25.20
TLP3902 Photocoupler (photovoltaic output) 4pin MFSOP6 1 -40 85 5 7 2500 Approved Approved 3.6 x 7.0 x 2.5 25.20
TLP3904 Photocoupler (photovoltaic output) SSOP4 1 -40 85 5 7 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP3905 Model Model Photocoupler (photovoltaic output) 4pin SO6 1 -40 125 12 7 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP3906 Model Model Photocoupler (photovoltaic output) 4pin SO6 1 -40 125 12 7 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP3914 Photocoupler (photovoltaic output) SSOP4 1 -40 85 20 7 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP3924 Photocoupler (photovoltaic output) SSOP4 1 -40 85 4 30 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP590B(C20) Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 20 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP590B Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 12 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP591B(C40) Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 40 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP591B Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 24 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.