MOSFETs for Automotive

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 183

Hit Count: 0
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
Tch
(℃)
 

RoHS  

Lead Finish(Note 3)  

Mold  

PageSize: [ ]
Part Number
Datasheet
PSpice Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Polarity VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS Lead Finish(Note 3) Mold
Total:183

Hit Count:0

















PageSize: [ ]
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.