Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 160

Hit Count: 13

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.1,0.12,0.14,0.2,0.25,0.3,0.4,0.45,1.0 numeric
1.0
0.1

VOFF (Max)
(V)
 

20,40,50,60,80,100 numeric
100
20

COFF (Typ.)
(pF)
 

0.3,0.45,0.7,0.8,5,6,6.5,12,20,40 numeric
40
0.3

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Feature
Total:160

Hit Count:13











0.1,0.12,0.14,0.2,0.25,0.3,0.4,0.45,1.0 numeric
1.0
0.1

20,40,50,60,80,100 numeric
100
20

0.3,0.45,0.7,0.8,5,6,6.5,12,20,40 numeric
40
0.3











TLP3403 Model New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 0.22 1.0 20 40 -40 110 500 3.55 Lower CR / High capacity
TLP3412 New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 1.5 0.4 60 20 -40 110 500 3.55 Lower CR
TLP3414 Model 1a VSON4 1 3 3 0.25 40 5 -40 110 500 Lower CR
TLP3417 New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 12 0.12 80 5 -40 110 500 3.55
TLP3419 Model New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 8 0.2 80 6.5 -40 110 500 3.55
TLP3420 New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 14 0.1 100 6 -40 110 500 3.55
TLP3431 Model New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 1.2 0.45 20 5 -40 110 500 3.55 Lower CR
TLP3440 New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 14 0.12 40 0.45 -40 110 500 3.55 Lower CR
TLP3441 New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 10 0.14 40 0.7 -40 110 500 3.55 Lower CR
TLP3442 New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 20 0.1 40 0.3 -40 110 500 3.55 Lower CR
TLP3450 Model New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 5 0.2 20 0.8 -40 110 500 3.55 Lower CR
TLP3451 Model New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 15 0.12 60 0.7 -40 110 500 3.55 Lower CR
TLP3475 Model New Product 1a VSON4 1.45 x 2.45 x 1.3 1 3 1.5 0.3 50 12 -40 110 500 3.55 Lower CR
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.