TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 12

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

4.0,5.6,6.0,10.0 numeric
10.0
4.0

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.2,0.3,0.4,0.45,0.5 numeric
0.5
0.2

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.5,0.7,0.8,1,2.5 numeric
2.5
0.5

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

5.7,7.5,7.7,8.5,9.2,9.5,12,13,18 numeric
18
5.7

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:149

Hit Count:12










4.0,5.6,6.0,10.0 numeric
10.0
4.0

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.2,0.3,0.4,0.45,0.5 numeric
0.5
0.2


0.5,0.7,0.8,1,2.5 numeric
2.5
0.5



5.7,7.5,7.7,8.5,9.2,9.5,12,13,18 numeric
18
5.7

DF2B5M4ASL New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-3.6 0.15 0.2 +/-16 0.7 0.1 2 7.7
DF2B5M4CT PSpice Model LTspice Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF2B5M4SL PSpice Model LTspice Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF2B5M5SL PSpice Model LTspice Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-3.3 0.3 0.45 +/-20 0.5 0.1 2.5 5.7
DF2B6M4ASL New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.5 0.15 0.2 +/-15 0.7 0.1 2 9.5
DF2B6M4CT PSpice Model LTspice Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B6M4SL PSpice Model LTspice Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B6M5SL PSpice Model LTspice Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-5.0 0.3 0.45 +/-20 0.5 0.1 2.5 9.2
DF2B7M2SL PSpice Model LTspice Model SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.0 6.0 0.2 0.4 +/-12 1 0.05 2 13
DF2B6.8M1ACT PSpice Model LTspice Model SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.0 / DisplayPort1.2 +/-5.0 6.0 0.3 0.5 +/-12 0.8 0.5 2.5 12
DF2B7M3SL PSpice Model LTspice Model SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.5 6.0 0.1 0.2 +/-12 0.7 0.5 2.5 13
DF2B12M1CT PSpice Model LTspice Model SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.0 / DisplayPort1.2 +/-8.0 10.0 0.3 0.5 +/-8 2.5 0.05 18
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.