TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 147

Hit Count: 7

PSpice  

Life-cycle  

Package name  

Configuration  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

4.0,5.6,6.0 numeric
6.0
4.0

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.2,0.3 numeric
0.3
0.2

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.5,0.7 numeric
0.7
0.5

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Protected
Lines
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
PSpice Life-cycle Package name Configuration Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Protected
Lines
AEC-Q101

(*) For more information
please contact the sales representative.
Total:147

Hit Count:7






4.0,5.6,6.0 numeric
6.0
4.0

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.2,0.3 numeric
0.3
0.2


0.5,0.7 numeric
0.7
0.5




DF2B5M4ASL New Product SOD-962 (SL2) Bidirectional +/-3.6 0.15 0.2 +/-16 0.7 0.1 2 1
DF2B5M4CT Model New Product SOD-882 (CST2) Bidirectional +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 1
DF2B5M4SL Model New Product SOD-962 (SL2) Bidirectional +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 1
DF2B6M4ASL New Product SOD-962 (SL2) Bidirectional +/-5.5 0.15 0.2 +/-15 0.7 0.1 2 1
DF2B6M4CT Model New Product SOD-882 (CST2) Bidirectional +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 1
DF2B6M4SL Model New Product SOD-962 (SL2) Bidirectional +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 1
DF2B7M3SL Model SOD-962 (SL2) Bidirectional +/-5.5 6.0 0.1 0.2 +/-12 0.7 0.5 2.5 1
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.