TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 134

Hit Count: 0

PSpice  

Life-cycle  

Package name  

Configuration  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,11,12,15,16,20,23,25,29,32,40,41,45,55,65,90,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Protected
Lines
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Width×Length×Height
(mm)
 

PageSize: [ ] (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice Life-cycle Package name Configuration Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Protected
Lines
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Total:134

Hit Count:0







0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,11,12,15,16,20,23,25,29,32,40,41,45,55,65,90,160,270,600 numeric
600
0.1








PageSize: [ ]
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.