Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 174

Hit Count: 17

PSpice  

LTspice
(Note)
 

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(ns)
 

30000 numeric
30000
30000

tpHL (Max)
(ns)
 

30000 numeric
30000
30000

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µs)
 

IFT (Max)
(mA)
 

Input type  

Output type  

CTR (Min)
(%)
 

50,1000 numeric
1000
50

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

VDRM (Max)
(V)
 

VTM (Max)
(V)
 

IT(RMS)
(mA)
 

VIH
(V)
 

ISC
(µA)
 

VOC
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
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
Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(ns)
tpHL (Max)
(ns)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µs)
IFT (Max)
(mA)
Input type Output type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
VDRM (Max)
(V)
VTM (Max)
(V)
IT(RMS)
(mA)
VIH
(V)
ISC
(µA)
VOC
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:174

Hit Count:17












30000 numeric
30000
30000

30000 numeric
30000
30000










50,1000 numeric
1000
50



















TLP182 Model Model Photocoupler (phototransistor output) Low IF 4pin SO6 1 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP183 Model Model Photocoupler (phototransistor output) Low IF 4pin SO6 1 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP184(SE Model Model Photocoupler (phototransistor output) General-purpose 4pin SO6 1 -55 110 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP185(SE Model Model Photocoupler (phototransistor output) General-purpose 4pin SO6 1 -55 110 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP187 Model Photocoupler (photodarlington transistor output) DARLINGTON 4pin SO6 1 -55 110 DC 1000 300 1.2 0.15 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP188 Model Photocoupler (phototransistor output) High VCEO 4pin SO6 1 -55 110 DC 50 600 350 0.4 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2301 Model Model Photocoupler (photo-IC output) 4pin SO6 1 30000 30000 -55 125 50 600 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP265J Photocoupler (phototriac output) 4pin SO6 1 -40 100 10 NZC 600 2.8 70 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP266J Photocoupler (phototriac output) 4pin SO6 1 -40 100 10 ZC 600 2.8 70 30 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP267J Photocoupler (phototriac output) 4pin SO6 1 -40 100 3 NZC 600 2.8 70 3750 Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP268J Photocoupler (phototriac output) 4pin SO6 1 -40 100 3 ZC 600 2.8 70 30 3750 Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP3905 Model Model Photocoupler (photovoltaic output) 4pin SO6 1 -40 125 12 7 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP3906 Model Model Photocoupler (photovoltaic output) 4pin SO6 1 -40 125 12 7 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLX9185A Model Automotive 4pin SO6 1 DC 80 0.4 0.05 3750 3.7 x 7.0 x 2.1 25.90
TLX9300 Model Automotive 4pin SO6 1 DC 40 0.4 0.05 3750 3.7 x 7.0 x 2.1 25.90
TLX9905 Model New Product Automotive 4pin SO6 1 -40 125 12 7 3750 3.7 x 7.0 x 2.1 25.90
TLX9906 Model Model Automotive 4pin SO6 1 -40 125 12 7 3750 3.7 x 7.0 x 2.1 25.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.