Photocouplers (photo-IC output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 130

Hit Count: 9

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

75,250,550,800,1500 numeric
1500
75

tpHL (Max)
(nsec)
 

75,250,400,800,1500 numeric
1500
75

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

0.001,0.004,3,4,8 numeric
8
0.001

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

CTR (Min)
(%)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
CTR (Min)
(%)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Total:130

Hit Count:9












75,250,550,800,1500 numeric
1500
75

75,250,400,800,1500 numeric
1500
75



0.001,0.004,3,4,8 numeric
8
0.001












TLP2530 Photocoupler (photo-IC output) High-speed DIP8 9.66 x 7.62 x 3.65 2 open-collector 1 1500 1500 0 12 0.004 -55 100 7 2500 Approved Approved 73.61
TLP2531 Photocoupler (photo-IC output) High-speed DIP8 9.66 x 7.62 x 3.65 2 open-collector 1 800 800 0 12 0.004 -55 100 19 2500 Approved Approved 73.61
TLP2662 Photocoupler (photo-IC output) High-speed DIP8 9.66 x 7.62 x 3.65 2 15 5 75 75 2.7 5.5 8 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 73.61
TLP2955 Photocoupler (photo-IC output) High-speed / IPM driver DIP8 9.66 x 7.62 x 3.65 1 totem-pole(BUF) 5 1.6 250 250 3 20 3 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 73.61
TLP2958 Model Photocoupler (photo-IC output) High-speed / IPM driver DIP8 9.66 x 7.62 x 3.65 1 totem-pole(INV) 5 1.6 250 250 3 20 3 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 73.61
TLP2962 Model Photocoupler (photo-IC output) High-speed DIP8 9.66 x 7.62 x 3.65 1 open-collector 15 5 75 75 2.7 5.5 4 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 73.61
TLP754 Photocoupler (photo-IC output) High-speed / IPM driver DIP8 9.66 x 7.62 x 3.65 1 open-collector 1 5 550 400 4.5 30 0.001 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 73.61
TLP759 Photocoupler (photo-IC output) High-speed / IPM driver DIP8 9.66 x 7.62 x 3.65 1 open-collector 1 800 800 0.001 -55 100 +/-5 20 5000 Approved Approved Approved Approved Approved 73.61
TLPN137 Photocoupler (photo-IC output) High-speed DIP8 9.66 x 7.62 x 3.65 1 open-collector 10 5 75 75 4.5 5.5 -40 85 +/-10 5000 Approved Approved Approved Approved Approved 73.61
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.