Checkbox: Display or Hide columns. |
|
* Download Online Certification of "Safety Standard(UL 1577)" click this Link.
* Download Online Certification of "Safety Standard(cUL)" click this Link.
(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.
Part Number
Datasheet
PSpice
Life-cycle
Category
Function
Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits
VDD1
(V)
Inout side
VDD2
(V)
Output side
IDD1 (Max)
(mA)
Inout side
IDD2 (Max)
(mA)
Output side
Topr (Min)
(degC)
Topr (Max)
(degC)
CMTI
(kV/µs)
VOS (Typ.)
(mV)
NL200
(Typ.)(%)
INL
(LSB)
SNR
(Typ.)
(dB)
Gain
(Typ.)
(V/V)
Gain error(Typ.)
GE Ta=25degC
(%)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Part Number Datasheet |
PSpice | Life-cycle | Category | Function | Package name (Toshiba) |
Width×Length×Height (mm) |
Number of Circuits | VDD1 (V) Inout side |
VDD2 (V) Output side |
IDD1 (Max) (mA) Inout side |
IDD2 (Max) (mA) Output side |
Topr (Min) (degC) |
Topr (Max) (degC) |
CMTI (kV/µs) |
VOS (Typ.) (mV) |
NL200 (Typ.)(%) |
INL (LSB) |
SNR (Typ.) (dB) |
Gain (Typ.) (V/V) |
Gain error(Typ.) GE Ta=25degC (%) |
BVS (Min) (Vrms) |
Safety Standard (UL 1577) |
Safety Standard (cUL*1) *1:CSA Component Acceptance Service No. 5A |
Safety Standard (EN 60747-5-5) |
Safety Standard (EN 60065) |
Safety Standard (EN 60950-1) |
Safety Standard (CQC*2) *2: China Quality Certification center |
Package Size (mm^2) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:4
Hit Count:2
|
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
|
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |