Photocouplers (photo-IC output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 99

Hit Count: 8

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(ns)
 

150,200,500 numeric
500
150

tpHL (Max)
(ns)
 

150,200,500 numeric
500
150

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

2,3 numeric
3
2

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µs)
 

CTR (Min)
(%)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(ns)
tpHL (Max)
(ns)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µs)
CTR (Min)
(%)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Total:99

Hit Count:8












150,200,500 numeric
500
150

150,200,500 numeric
500
150



2,3 numeric
3
2












TLP5701 Model Photocoupler (photo-IC output) IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-0.6 5 500 500 10 30 2 -40 110 +/-20 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5702 Model Photocoupler (photo-IC output) IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-2.5 5 200 200 15 30 3 -40 110 +/-20 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5751 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-1.0 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5752 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-2.5 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5754 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-4.0 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5771 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-1.0 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5772 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-2.5 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 38.40
TLP5774 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 3.84 x 10 x 2.1 1 +/-4.0 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 38.40
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.