Photocouplers (photo-IC output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 129

Hit Count: 5

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

100,120,550,2000 numeric
2000
100

tpHL (Max)
(nsec)
 

100,120,400,850 numeric
850
100

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

0.001,1.3,3,4.5 numeric
4.5
0.001

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

CTR (Min)
(%)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Width×Length×Height
(mm)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
CTR (Min)
(%)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Package Size
(mm^2)
Total:129

Hit Count:5












100,120,550,2000 numeric
2000
100

100,120,400,850 numeric
850
100



0.001,1.3,3,4.5 numeric
4.5
0.001












TLP2704 Photocoupler (photo-IC output) High-speed / IPM driver SO6L 3.84 x 10 x 2.1 1 open-collector 1 5 550 400 4.5 30 1.3 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 38.40
TLP2719 New Product Photocoupler (photo-IC output) High-speed / IPM driver SO6L 3.84 x 10 x 2.1 1 open-collector 1 2000 850 4.5 20 0.001 -40 100 +/-10 15 5000 38.40
TLP2735 New Product Photocoupler (photo-IC output) High-speed / IPM driver SO6L 3.84 x 10 x 2.1 1 totem-pole(BUF) 10 3 100 100 9 15 4.5 -40 125 +/-25 5000 38.40
TLP2745 Model New Product Photocoupler (photo-IC output) High-speed / IPM driver SO6L 3.84 x 10 x 2.1 1 totem-pole(BUF) 10 1.6 120 120 4.5 30 3 -40 110 +/-30 5000 Approved Approved Approved Approved Approved 38.40
TLP2748 Model New Product Photocoupler (photo-IC output) High-speed / IPM driver SO6L 3.84 x 10 x 2.1 1 totem-pole(INV) 10 1.6 120 120 4.5 30 3 -40 110 +/-30 5000 Approved Approved Approved Approved Approved 38.40
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.