CMOS Logic ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 700

Hit Count: 6

IBIS  

Life-cycle  

Group  

Function1  

Function2  

Number of Circuits  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Input type  

Output type  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

IO (Min)
(mA)
 

tpd_tpz (Typ.)
(nsec)
 

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Group Function1 Function2 Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Input type Output type VCC (Min)
(V)
VCC (Max)
(V)
IO (Min)
(mA)
tpd_tpz (Typ.)
(nsec)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:700

Hit Count:6
















TC74LCX163245FT LCX Buffer/Transceiver Transceiver/Dual Supply 16 48 Y TSSOP48 Input-Tolerant 3-State-Output / Power-down-Protection 2.3 5.5 24
TC74LCX164245FT LCX Buffer/Transceiver Transceiver/Dual Supply 16 48 Y TSSOP48 Input-Tolerant 3-State-Output / Power-down-Protection 2.3 5.5 24
TC74LCXR163245FT LCX Buffer/Transceiver Transceiver/Dual Supply 2 48 Y TSSOP48 Input-Tolerant 3-State-Output / Power-down-Protection 2.3 5.5 12
TC74LCXR164245FT LCX Buffer/Transceiver Transceiver/Dual Supply 2 48 Y TSSOP48 Input-Tolerant 3-State-Output / Power-down-Protection 2.3 5.5 12
TC74VCX163245FT IBIS VCX Buffer/Transceiver Transceiver/Dual Supply 16 48 Y TSSOP48 Input-Tolerant 3-State-Output / Power-down-Protection
TC74VCX164245FT VCX Buffer/Transceiver Transceiver/Dual Supply 16 48 Y TSSOP48 Input-Tolerant 3-State-Output / Power-down-Protection
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.