LED Drivers

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 20

Hit Count: 17

Life-cycle  

Output channel
(ch)
 

IO (Max)
(mA)
 

50,55,85,90 numeric
90
50

VO (Max)
(V)
 

17,26,28,29 numeric
29
17

VDD (Max)
(V)
 

Application  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Life-cycle Output channel
(ch)
IO (Max)
(mA)
VO (Max)
(V)
VDD (Max)
(V)
Application Number of pins Surface mount package Package name
(Toshiba)
Total:20

Hit Count:17



50,55,85,90 numeric
90
50

17,26,28,29 numeric
29
17





TB62747AFG 16 55 26 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TB62747AFNG 16 55 26 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-0.65A
TB62777FG 8 55 26 6 LED driver for LED displays and amusement applications 16 Y SSOP16-P-225-1.00A
TB62777FNG 8 55 26 6 LED driver for LED displays and amusement applications 16 Y SSOP16-P-225-0.65B
TB62781FNG 9 85 29 6 LED driver for LED displays and amusement applications 20 Y SSOP20-P-225-0.65A
TB62785FTG 8 50 17 6 LED driver for LED displays and amusement applications 24 Y P-VQFN24-0404-0.50-001
TB62785NG 8 50 17 6 LED driver for LED displays and amusement applications 24 N SDIP24-P-300-1.78
TB62D612FTG 24 85 29 6 LED driver for LED displays and amusement applications 36 Y P-WQFN36-0606-0.50-001
TB62D786FTG 9 85 28 28 LED driver for LED displays and amusement applications 24 Y P-VQFN24-0404-0.50-001
TB62D787FTG 24 85 28 28 LED driver for LED displays and amusement applications 40 Y P-VQFN40-0606-0.50-001
TC62D722CFNG New Product 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-HTSSOP24-0508-0.65-001
TC62D723FNG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-HTSSOP24-0508-0.65-001
TC62D748CFG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TC62D748CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
TC62D749CFG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TC62D749CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
TC62D776CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.