Zener Diodes

Jump to the result

(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 98

Hit Count: 16

CAD data
(Symbol, Footprint
and 3D model)
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

VZ (Typ.)
(V)
 

6.2,6.8,8.2,10,12,13,15,16,18,20,24,27,30,33,36,39 numeric
39
6.2

PD (Max)
(W)
 

Number of pins  

Surface mount package  

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
CAD data
(Symbol, Footprint
and 3D model)
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
VZ (Typ.)
(V)
PD (Max)
(W)
Number of pins Surface mount package Package Size
(mm^2)
Total:98

Hit Count:16





6.2,6.8,8.2,10,12,13,15,16,18,20,24,27,30,33,36,39 numeric
39
6.2




CRY62 CAD data S-FLAT 1.6 x 3.5 x 0.98 6.2 0.7 2 Y 5.60
CRY68 CAD data S-FLAT 1.6 x 3.5 x 0.98 6.8 0.7 2 Y 5.60
CRY82 CAD data S-FLAT 1.6 x 3.5 x 0.98 8.2 0.7 2 Y 5.60
CRZ10 CAD data S-FLAT 1.6 x 3.5 x 0.98 10 0.7 2 Y 5.60
CRZ12 CAD data S-FLAT 1.6 x 3.5 x 0.98 12 0.7 2 Y 5.60
CRZ13 CAD data S-FLAT 1.6 x 3.5 x 0.98 13 0.7 2 Y 5.60
CRZ15 CAD data S-FLAT 1.6 x 3.5 x 0.98 15 0.7 2 Y 5.60
CRZ16 CAD data S-FLAT 1.6 x 3.5 x 0.98 16 0.7 2 Y 5.60
CRZ18 CAD data S-FLAT 1.6 x 3.5 x 0.98 18 0.7 2 Y 5.60
CRZ20 CAD data S-FLAT 1.6 x 3.5 x 0.98 20 0.7 2 Y 5.60
CRZ24 CAD data S-FLAT 1.6 x 3.5 x 0.98 24 0.7 2 Y 5.60
CRZ27 CAD data S-FLAT 1.6 x 3.5 x 0.98 27 0.7 2 Y 5.60
CRZ30 CAD data S-FLAT 1.6 x 3.5 x 0.98 30 0.7 2 Y 5.60
CRZ33 CAD data S-FLAT 1.6 x 3.5 x 0.98 33 0.7 2 Y 5.60
CRZ36 CAD data S-FLAT 1.6 x 3.5 x 0.98 36 0.7 2 Y 5.60
CRZ39 CAD data S-FLAT 1.6 x 3.5 x 0.98 39 0.7 2 Y 5.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top