Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 147

Hit Count: 18

PSpice  

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

1,1.5,2,3 numeric
3
1

VFM (Max)
(V)
 

0.45,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.45

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.05,0.06,0.1,0.2,0.3,0.5 numeric
0.5
0.05

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
PSpice Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101 Width×Length×Height
(mm)
Package Size
(mm^2)
Total:147

Hit Count:18





1,1.5,2,3 numeric
3
1

0.45,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.45


0.05,0.06,0.1,0.2,0.3,0.5 numeric
0.5
0.05









CMS10 Model Schottky barrier diode Single 1 0.55 40 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS11 Model Schottky barrier diode Single 2 0.55 40 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS12 Model Schottky barrier diode Single 1 0.58 60 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS13 Schottky barrier diode Single 1 0.55 60 0.05 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS04 Model Schottky barrier diode Single 1 0.55 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS20I40B Schottky barrier diode Single 2 0.52 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS20I40A Schottky barrier diode Single 2 0.6 40 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS10I40B Schottky barrier diode Single 1 0.45 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS10I40A Schottky barrier diode Single 1 0.49 40 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS16 Model Schottky barrier diode Single 3 0.55 40 0.2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS15 Model Schottky barrier diode Single 3 0.58 60 0.3 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS10I40A Model Schottky barrier diode Single 1.0 0.45 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS20I40A Schottky barrier diode Single 2.0 0.52 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS15I40A Schottky barrier diode Single 1.5 0.55 40 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS30I40A Schottky barrier diode Single 3.0 0.55 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS30I40A Model Schottky barrier diode Single 3 0.55 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS14 Model Schottky barrier diode Single 2 0.58 60 0.2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS15I40A Schottky barrier diode Single 1.5 0.49 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.