TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 147

Hit Count: 14

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.7,5.6,6,10.0 numeric
10.0
3.7

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.45,0.5,0.55,0.9 numeric
0.9
0.45

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.3,0.35,0.5,0.8,0.9,2.5 numeric
2.5
0.3

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

5.7,6,6.8,7.5,9.2,9.5,12,18 numeric
18
5.7
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
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:147

Hit Count:14










3.7,5.6,6,10.0 numeric
10.0
3.7

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.45,0.5,0.55,0.9 numeric
0.9
0.45


0.3,0.35,0.5,0.8,0.9,2.5 numeric
2.5
0.3



5.7,6,6.8,7.5,9.2,9.5,12,18 numeric
18
5.7

DF10G7M1N Model Model DFN10 2.5 x 1.0 x 0.5 Bidirectional 4 USB3.0 / DisplayPort1.2 +/-5.0 6 0.3 0.5 +/-8 0.9 0.5 12
DF2B12M1CT Model Model SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.0 / DisplayPort1.2 +/-8.0 10.0 0.3 0.5 +/-8 2.5 0.05 18
DF2B5M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-3.3 0.3 0.45 +/-20 0.5 0.1 2.5 5.7
DF2B6.8M1ACT Model Model SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.0 / DisplayPort1.2 +/-5.0 6.0 0.3 0.5 +/-12 0.8 0.5 2.5 12
DF2B6M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-5.0 0.3 0.45 +/-20 0.5 0.1 2.5 9.2
DF2S5M4CT Model Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 3.6 3.7 0.35 0.5 +/-20 0.3 0.1 2 6
DF2S5M4FS Model New Product SOD-923 Unidirectional 1 USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio 3.6 3.7 0.45 0.55 +/-20 0.35 0.1 2 6.8 Qualified(*)
DF2S5M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 3.6 3.7 0.35 0.5 +/-20 0.3 0.1 2 6
DF2S6.8MFS Model Model SOD-923 1.0 x 0.6 x 0.4 Unidirectional 1 USB2.0 / HDMI1.4 / DisplayPort1.0 5.0 6 0.45 0.9 +/-12 0.35 0.5 3 9.5
DF2S6M4CT Model Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 5.5 5.6 0.35 0.5 +/-20 0.3 0.1 2 7.5
DF2S6M4FS Model New Product SOD-923 Unidirectional 1 USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio 5.5 5.6 0.45 0.55 +/-20 0.35 0.1 2 7.5 Qualified(*)
DF2S6M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 5.5 5.6 0.35 0.5 +/-20 0.3 0.1 2 7.5
DF2S7MSL Model Model SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB2.0 / HDMI1.4 / DisplayPort1.0 5.0 6.0 0.5 0.9 +/-12 0.35 0.5 3 9.5
DF6D7M1N Model Model New Product DFN6 1.25 x 1.0 x 0.5 Bidirectional 2 USB3.0 / DisplayPort1.2 +/-5.0 6 0.3 0.5 +/-8 0.9 0.5 12
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.